eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

8.5mm C VIS-NIR Series Fixed Focal Length Lens

8.5mm C VIS-NIR Series Fixed Focal Length Lens

8.5mm C VIS-NIR Series Fixed Focal Length Lens

×
Stock #27-553 8 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹28,600
Volume Pricing
Qty 1+ ₹28,600 each
Need More? Request Quote
Product Downloads

Specifications

General

Series:
C VIS-NIR Series
Type:
Fixed Focal Length Lens
Imaging Lens Type:
Compact Lens Coated for Visible to Near Infared

Physical & Mechanical Properties

Iris Option:
Variable
Length (mm):
34.50
Maximum Diameter (mm):
32.0
Outer Diameter (mm):
32
Weight (g):
80
Maximum Rear Protrusion (mm):
0

Optical Properties

Horizontal Field of View @ Max Sensor Format:
60.6°
Field of View at Max Sensor Format:
Horizontal: 60.4°
Vertical: 44.9°
Diagonal: 76.7°
Horizontal Field of View, 2/3" Sensor:
60.4°
Horizontal Field of View, 1/1.8" Sensor:
49.2°
Horizontal Field of View, 1/2" Sensor:
43.6°
Horizontal Field of View, 1/2.5" Sensor:
39.5°
Horizontal Field of View, 1/3" Sensor:
32.6°
Horizontal Field of View, 1/4" Sensor:
24.4°
Maximum Image Circle (mm):
11.00
Numerical Aperture NA, Object Side:
0.0289
Number of Elements (Groups):
7 (5)
Focal Length FL (mm):
8.50
Working Distance (mm):
100 - ∞
Aperture (f/#):
f/1.3 - f/16
Coating:
425 - 1000nm BBAR
Coating Specification:
425 - 1000nm BBAR
Entrance Pupil Position (mm):
8.22
Object Space Principal Plane (mm):
14.08
Image Space Principal Plane (mm):
6.67
Maximum Distortion (%):
-18.4
Exit Pupil Position (mm):
-12.23
Lens Wavelength Range:
VIS-NIR

Sensor

Maximum Sensor Format:
2/3"
Pixel Size (μm):
2.74

Threading & Mounting

Filter Thread:
M25.5 x 0.50 (Female)
Mount:
C-Mount

Environmental & Durability Factors

Storage Temperature (°C):
-20 to +60 For questions regarding operating temperature please contact our support team

Regulatory Compliance

Certificate of Conformance:

Product Details

  • Up to 2/3", C-Mount Lens
  • Up to 7.5 MegaPixels, 2.8µm Pixel Size Sensors
  • Compact (C) Broadband Lens for 425-1000nm Wavelength Range
  • 3.5mm to 50mm Focal Length

TECHSPEC® C Series Fixed Focal Length VIS-NIR Lenses are designed for use in machine vision applications that require NIR or VIS-NIR performance, with the working distance and resolution requirements of factory automation and inspection in mind. Featuring large maximum apertures and a Broadband Anti-Reflection (BBAR) coating designed out to 1000nm, these high performance lenses can be used in even the most restrictive lighting conditions. TECHSPEC® C Series Fixed Focal Length VIS-NIR Lenses are manufactured to a high tolerance, resulting in greater levels of imaging performance and low lens-to-lens variation, assuring simple installing into multiple systems. By combining high optical performance, industrial features, and small package size, the C Series Fixed Focal Length VIS-NIR Lenses represent a new standard in factory automation optics.

Also available with a VIS Broadband Anti-Reflection (BBAR) or SWIR Coatings

Note: For IR imaging alone, UV-VIS Cut Filters are available and thread directly onto the front filter threads of the 4.5mm, 16mm, 25mm, 35mm and 50mm FL lenses. 

Technical Information

 
Focal Length A B C D
16mm 33.0mm 40.5mm 33.0mm 1.0mm
25mm 31.0mm 30.5mm 31.0mm 1.3mm
35mm 33.0mm 41.0mm 33.0mm 0mm
50mm 35.8mm 53.7mm 35.8mm 2.85mm
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin