eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

C Series Fixed Focal Length SWIR Lenses

×
  • Up to 2/3", C-Mount Lens
  • Up to 7.5 MegaPixels, 2.8µm Pixel Size Sensors
  • Compact (C) SWIR Lens for 900-1700nm Wavelength Range
  • 3.5mm to 100mm Focal Length

TECHSPEC® C Series Fixed Focal Length SWIR Lenses are compact, lightweight lenses designed as a low-cost alternative to the TECHSPEC® SWIR Series Fixed Focal Length Lenses. These lenses feature large maximum apertures, broadband AR coatings optimized for a 900 – 1700nm wavelength range, and with the working distances and resolution requirements of factory automation and inspection in mind. For optimum resolution and performance at the application’s target spectral range, SWIR Machine Vision filters and SWIR LED illumination are recommended. TECHSPEC® C Series Fixed Focal Length SWIR Lenses are manufactured to a high tolerance, resulting in greater levels of imaging performance and low lens-to-lens variation, assuring simple installation into multiple systems. Also available with optimized performance in the VIS or VIS-NIR spectral ranges, C-Series lenses are ideal for a wide variety of machine vision, factory automation, and autonomous applications.

Common Specifications

Imaging Lens Type:
Compact Lens
Iris Option:
Variable
Wavelength Range (nm):
900 - 1700
Coating:
900 - 1700nm BBAR
Coating Specification:
900 - 1700nm BBAR
Mount:
C-Mount
Storage Temperature (°C):
-20 to +60 For questions regarding operating temperature please contact our support team

Products

FL (mm) Max. Sensor Format  Aperture (f/#)  WD (mm)  Mount   Compare   Stock Number   Price  Buy
3.50 1/1.8" f/2 - f/11 0 - ∞ C-Mount
4.50 1/1.8" f/2 - f/11 25 - ∞ C-Mount
6.00 1/1.8" f/1.4 - f/16 75 - ∞ C-Mount
8.50 2/3" f/1.3 - f/16 100 - ∞ C-Mount
12.00 2/3" f/1.8 - f/16 100 - ∞ C-Mount
16.00 2/3" f/1.6 - f/16 100 - ∞ C-Mount
25.00 2/3" f/1.4 - f/16 100 - ∞ C-Mount
35.00 2/3" f/1.65 - f/22 165 - ∞ C-Mount
50.00 2/3" f/2 - f/22 250 - ∞ C-Mount
100.00 4/3" f/2.8 - f/22 750 - ∞ C-Mount

Related Products

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin