eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

8.5mm C Series Fixed Focal Length Lens

8.5mm Focal Length, #58-000

8.5mm Focal Length, #58-000

8.5mm Focal Length, #58-000
×
Stock #58-000 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹18,009
Qty 1+
₹18,009
Volume Pricing
Request Quote
Get Product Downloads

Product Details

Type:
Fixed Focal Length Lens
Imaging Lens Type:
Compact Lens

Physical & Mechanical Properties

Iris Option:
Variable
Length (mm):
34.50
Maximum Diameter (mm):
32
Outer Diameter (mm):
32.0
Weight (g):
80
Maximum Rear Protrusion (mm):
0

Optical Properties

Horizontal Field of View, 1/2" Sensor:
43.6°
Horizontal Field of View, 2/3" Sensor:
60.4°
Horizontal Field of View, 1/3" Sensor:
32.6°
Maximum Image Circle (mm):
11.00
Numerical Aperture NA, Object Side:
0.0289
Horizontal Field of View @ Max Sensor Format:
60.6°
Number of Elements (Groups):
7 (5)
Horizontal Field of View, 1/1.8" Sensor:
49.2°
Horizontal Field of View, 1/2.5" Sensor:
39.5°
Focal Length FL (mm):
8.50
Primary Magnification PMAG:
0.077
Working Distance (mm):
100 - ∞
Aperture (f/#):
f/1.3 - f/16
Coating:
425 - 675nm BBAR
Coating Specification:
425 - 675nm BBAR
Entrance Pupil Position (mm):
8.22
Horizontal Field of View, 1/4" Sensor:
24.4°
Object Space Principal Plane (mm):
14.08
Image Space Principal Plane (mm):
6.67
Field of View at Max Sensor Format:
Horizontal: 60.4°
Vertical: 44.9°
Diagonal: 76.7°
Maximum Distortion (%):
-18.4
Exit Pupil Position (mm):
-12.23
Lens Wavelength Range:
VIS

Sensor

Maximum Sensor Format:
2/3"

Threading & Mounting

Filter Thread:
M25.5 x 0.50 (Female)
Mount:
C-Mount

Environmental & Durability Factors

Storage Temperature (°C):
-20 to +60 For questions regarding operating temperature please contact our support team

Regulatory Compliance

RoHS 2015:
REACH 201:
Certificate of Conformance:

Product Family Description

  • Up to 2/3", C-Mount Lens
  • Up to 7.5 MegaPixels, 2.8µm Pixel Size Sensors
  • Compact (C), FA Lens for Machine Vision
  • 3.5mm to 100mm Focal Length

TECHSPEC® C Series Fixed Focal Length Lenses are designed for use in machine vision applications with the working distance and resolution requirements of factory automation and inspection in mind. TECHSPEC® C Series Fixed Focal Length Lenses feature large maximum apertures, allowing these high performance lenses to be used in even the most restrictive lighting conditions. Each lens has a broadband anti-reflection coating, locking iris and focus adjustment with recessed set screws, and a ruggedized, robust housing for space-restrictive applications. C Series lenses are manufactured to high tolerances, which result in high levels of imaging performance with low lens-to-lens variation. Through combining optical performance, industrial features, and compact package sizes, our TECHSPEC® C Series Fixed Focal Length Lenses are ideal for use in factory automation and inspection.

Edmund Optics has created a family of high performance optical designs (the C Series family) and developed 6 customized optomechanical solutions targeted for specific applications. These lens sub-families utilize the same optics as the C Series lenses providing the same optical performance in a variety of optomechanical solutions to meet your application requirements:

  • C Series: Features locking cam focus and iris adjustment and is the most adjustable version of these optical designs; they are the typical high quality machine vision lenses. Also available with a VIS-NIR Broadband Anti-Reflection (BBAR) or SWIR Coating
  • Ci Series: Simplified mechanics featuring fixed apertures with compact housing. Industrial Ruggedization for reduced size, cost, and locked focus.
  • Cr Series: All optics glued in place and a locking C-clamp focus ring. Stabilized Ruggedization for reduced pixel shift and improved focus stability.
  • Cx Series: Modular, flexible mechanics allows lenses to be taken apart for easy integration of accessories such as liquid lenses, apertures, and more.
  • Liquid Lens Cx Series: Designed with an integrated liquid lens for quick autofocus.
  • Cw Series: Waterproof, designed to meet IEC Ingress Protection Code IPX7 and IPX9K.
#58-000, 8.5mm C Series Fixed Focal Length Lens, Distortion Plot
#58-000, 8.5mm C Series Fixed Focal Length Lens, Distortion Plot
#58-000, 8.5mm C Series Fixed Focal Length Lens, Relative Illumination Plot
#58-000, 8.5mm C Series Fixed Focal Length Lens, Relative Illumination Plot
#58-000, 8.5mm C Series Fixed Focal Length Lens, Working Distance versus Field of View Plot
#58-000, 8.5mm C Series Fixed Focal Length Lens, Working Distance versus Field of View Plot
#58-000, 8.5mm C Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, 500mm Working Distance, f2.8
#58-000, 8.5mm C Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, 500mm Working Distance, f2.8
#58-000, 8.5mm C Series Fixed Focal Length Lens, Depth of Field Plot, 500mm Working Distance, f2.8
#58-000, 8.5mm C Series Fixed Focal Length Lens, Depth of Field Plot, 500mm Working Distance, f2.8
#58-000, 8.5mm C Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, 500mm Working Distance, f4
#58-000, 8.5mm C Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, 500mm Working Distance, f4
#58-000, 8.5mm C Series Fixed Focal Length Lens, Depth of Field Plot, 500mm Working Distance, f4
#58-000, 8.5mm C Series Fixed Focal Length Lens, Depth of Field Plot, 500mm Working Distance, f4
#58-000, 8.5mm C Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, 1000mm Working Distance, f2.8
#58-000, 8.5mm C Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, 1000mm Working Distance, f2.8
#58-000, 8.5mm C Series Fixed Focal Length Lens, Depth of Field Plot, 1000mm Working Distance, f2.8
#58-000, 8.5mm C Series Fixed Focal Length Lens, Depth of Field Plot, 1000mm Working Distance, f2.8
#58-000, 8.5mm C Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, 1000mm Working Distance, f4
#58-000, 8.5mm C Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, 1000mm Working Distance, f4
#58-000, 8.5mm C Series Fixed Focal Length Lens, Depth of Field Plot, 1000mm Working Distance, f4
#58-000, 8.5mm C Series Fixed Focal Length Lens, Depth of Field Plot, 1000mm Working Distance, f4

Technical Information

 
Focal Length A B C D
3.5mm 50.0mm 39.3mm 32.0mm 2.72mm
4.5mm 40.0mm 37.5mm 32.0mm 2.78mm
6.0mm 36.0mm 48.9mm 35.8mm 1.4mm
8.5mm 32.0mm 34.5mm 32.0mm 0.0mm
12mm 32.0mm 27.9mm 32.0mm 0.5mm
16mm 33.0mm 40.5mm 33.0mm 1.0mm
25mm 31.0mm 30.5mm 31.0mm 1.3mm
35mm 33.0mm 41.0mm 33.0mm 0.0mm
50mm 35.8mm 53.7mm 35.8mm 2.85mm
100mm 52.0mm 93.5mm 41.0mm 7.0mm
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin