eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

808nm CWL, 25mm Dia, 3.1nm Bandwidth, OD 6 Laser Line Bandpass Filter

×
Stock #68-980 Contact Us
×
Additional Bandwidths
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹57,855
Qty 1-9
₹57,855
Qty 10+
₹50,895
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Bandpass Filter

Physical & Mechanical Properties

Diameter (mm):
25.00
Clear Aperture CA (mm):
21.00
Thickness Tolerance (mm):
+0.0/-0.1

Optical Properties

Angle of Incidence (°):
0 ±2
Bandwidth (nm):
3.1
OD 5 Blocking Wavelength Range (nm) :
625.9 - 799.9 & 816.1 - 1033.5
OD 6 Blocking Wavelength Range (nm):
743.4 - 795.9 & 820.1 - 888.8
Optical Density OD (Average):
≥6.0
Center Wavelength CWL (nm):
808.00
Design Wavelength DWL (nm):
808
Full Width-Half Max FWHM (nm):
5.70
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Silica (Corning 7980)
Coating:
Hard Coated
Surface Quality:
60-40
Transmission (%):
≥90
Transmitted Wavefront, RMS:
λ/4 @ 633nm

Threading & Mounting

Mount Thickness (mm):
3.5

Environmental & Durability Factors

Durability:
Environmental: MIL-STD-810F, sect. 507.4
Durability: MIL-C-48497A, sect. 3.4.1

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Details

  • Over 90% Transmission at Design Wavelength
  • Hard Coated Design
  • Designed for Laser Applications

Available for use with common gas and solid state lasers, TECHSPEC OD 6 Laser Line Clean-Up Filters are designed to offer maximum transmission of stimulated emission, while eliminating noisy spontaneous emission. TECHSPEC OD 6 Laser Line Clean-Up Filters are ideal for laser-based fluorescence instrumentation, Raman spectroscopy, or for analytical or medical laser systems. Due to their steep edges, TECHSPEC Laser Line Clean-Up Filters are excellent complements to TECHSPEC Notch Filters or TECHSPEC Raman Longpass Edge Filters.

Laser Optics

Technical Information

Frequently Purchased Together

Compatible Mounts

 
Sales & Expert Advice
1-800-363-1992
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin