eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

76.2mm Mounted Corner Cube Retroreflector

Mounted N-BK7 Corner Cube Retroreflectors

Mounted N-BK7 Corner Cube Retroreflectors
×
Stock #49-081 3 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹69,750
Volume Pricing
Qty 1-5 ₹69,750 each
Qty 6-25 ₹55,800 each
Qty 26-99 ₹52,200 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Retroreflector

Physical & Mechanical Properties

Diameter Tolerance (mm):
+0.0/-0.1
Inner Diameter (mm):
76.20
Outer Diameter (mm):
88.90
Housing Tolerance (mm):
Outer Diameter: +0/-0.5, Height: ±0.25

Optical Properties

Beam Deviation (arcsec):
±3
Coating:
Silver with protective overcoat
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Surface Quality:
60-40
Image Orientation:
Left-Handed
Coating Specification:
Reflective Surfaces: Rabs > 97% FROM 400 - 2500nm @ 0° AOI
Ravg > 98% FROM 400 - 2500nm @ 0° AOI
Ray Deviation (°):
180
Wavelength Range (nm):
400 - 2500
Power (fringes) @ 632.8nm:
0.25
Irregularity (fringes) @ 632.8nm:
0.25

Threading & Mounting

Mounting Threads:
(2) ¼-20 Tapped Holes

Regulatory Compliance

RoHS 2015:
Not Compliant
Certificate of Conformance:

Product Details

  • Incident Light is Reflected Back to the Source
  • Useful for Surveying and Alignment
  • ¼-20 Tapped Holes for Easy Mounting
  • Also Available Unmounted

TECHSPEC® Mounted N-BK7 Corner Cube Retroreflectors are mounted in an aluminum body and held in place with RTV potting cement. Due to their complex shape, corner cube retroreflectors can often be challenging to mount. These retroflectors provide a convenient and durable solution. TECHSPEC® Mounted N-BK7 Corner Cube Retroreflectors are easily integrated via two ¼-20 tapped holes. In addition, each retroreflector has silvered reflecting surfaces to decrease polarization effects and increase field of view. For dimension details, see the “Technical Information” tab. 

Corner cube retroreflectors are designed to reflect any ray or beam entering the prism face, regardless of the prism’s orientation, back onto itself. A mirror will only do that at the normal angle of incidence. As a result, corner cube retroreflectors are ideal where precision alignment is difficult or time-consuming.  

Laser Optics

Technical Information

Dimensions in mm
Stock No. Inner Diameter ID Outer Diameter OD H X
#49-079 7.16 25.40 7.92 14.27
#45-203 12.7 31.75 11.73 18.08
#12-216 12.7 31.75 11.73 18.08
#12-671 12.7 31.75 11.73 18.08
#45-188 25.4 38.10 20.62 26.98
#12-217 25.4 38.10 20.62 26.98
#12-672 25.4 38.10 20.62 26.98
#45-190 38.1 50.80 31.06 37.41
#45-192 50.8 63.50 39.95 46.30
#49-080 63.5 76.20 49.83 56.18
#49-081 76.2 88.90 58.72 65.07
Retroreflectors

Custom

Edmund Optics offers comprehensive custom manufacturing services for optical and imaging components tailored to your specific application requirements. Whether in the prototyping phase or preparing for full-scale production, we provide flexible solutions to meet your needs. Our experienced engineers are here to assist—from concept to completion.

Our capabilities include:

  • Custom dimensions, materials, coatings, and more
  • High-precision surface quality and flatness
  • Tight tolerances and complex geometries
  • Scalable production—from prototype to volume

Learn more about our custom manufacturing capabilities or submit an inquiry here.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin