eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

75mm Square Uncoated, B270 Window

See More by SCHOTT Optical Components
×
Stock #48-415 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹8,265
Qty 1-5
₹8,265
Qty 6+
₹6,612
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Protective Window

Physical & Mechanical Properties

Bevel:
Protective as needed
Clear Aperture CA (mm):
70.00 x 70.00
Dimensions (mm):
75.00 x 75.00
Thickness (mm):
3.00
Edges:
Fine Ground
Knoop Hardness (kg/mm2):
500
Poisson's Ratio:
0.22
Young's Modulus (GPa):
71.5
Length (mm):
75.00
Width (mm):
75.00

Optical Properties

Abbe Number (vd):
58.3
Coating:
Uncoated
Index of Refraction (nd):
1.523
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Surface Flatness (P-V):
Surface Quality:
60-40
Wavelength Range (nm):
360 - 2700

Material Properties

Coefficient of Thermal Expansion CTE (10-6/°C):
9.4 (+20 to +300°C)
Density (g/cm3):
2.56

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Details

  • Large Selection of Sizes
  • Available Uncoated, MgF2, or VIS-NIR Anti-Reflection (AR) Coated
  • Custom Sizes Available for Volume OEM Requirements

TECHSPEC® B270 Windows offer a high transmission from the visible to the near-infrared (NIR). They have a similar refractive index to N-BK7 while being more cost-effective. These windows are often used as a protective element due to their high solarization stability and chemical resistance, making them ideal for standard window applications. TECHSPEC® B270 Windows are available either uncoated or coated with a MgF2 or VIS-NIR Anti-Reflection (AR) Coating. Both circular and square options are offered in various sizes, and custom sizes and coatings are available for OEM applications. 

Technical Information

Related Products

Frequently Purchased Together

Compatible Mounts

Title  Type Compare Stock Number   Price  Buy
40mm Sq., Fixed Filter Holder Fixed #54-997 ₹7,482
Request Quote
  • 10 to 12 days
    ×
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin