TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
| Volume Pricing | |
|---|---|
| Qty 1-5 | ₹39,314 each |
| Qty 6-25 | ₹31,451 each |
| Qty 26-49 | ₹29,505 each |
| Need More? | Request Quote |
TECHSPEC® 90° Specialty Mirrors are constructed from right angle prisms with a mirror coating on the two legs and an uncoated hypotenuse. The mirrored surfaces form a precise 90° angle, ideal for splitting an image from a single imaging lens onto two different cameras, or for combining two images onto a single camera.
| Stock No. | Coating | A | B | C |
| #49-412 | Enhanced Aluminum (450-650nm) | 5mm | 7.1mm | 5mm |
| #65-847 | Protected Gold (700-10000nm) | |||
| #21-185 | Protected Silver (450-10000nm) | |||
| #47-004 | Enhanced Aluminum (450-650nm) | 10mm | 14.1mm | 10mm |
| #47-237 | Protected Gold (700-10000nm) | |||
| #21-186 | Protected Silver (450-10000nm) | |||
| #49-413 | Enhanced Aluminum (450-650nm) | 15mm | 21.2mm | 15mm |
| #65-848 | Protected Gold (700-10000nm) | |||
| #21-187 | Protected Silver (450-10000nm) | |||
| #49-414 | Enhanced Aluminum (450-650nm) | 20mm | 28.3mm | 20mm |
| #65-849 | Protected Gold (700-10000nm) | |||
| #21-188 | Protected Silver (450-10000nm) | |||
| #47-005 | Enhanced Aluminum (450-650nm) | 25mm | 35.4mm | 25mm |
| #47-238 | Protected Gold (700-10000nm) | |||
| #21-189 | Protected Silver (450-10000nm) | |||
| #47-006 | Enhanced Aluminum (450-650nm) | 50mm | 70.7mm | 50mm |
| #47-239 | Protected Gold (700-10000nm) | |||
| #21-190 | Protected Silver (450-10000nm) | |||
| #47-309 | Enhanced Aluminum (450-650nm) | 75mm | 106.1mm | 75mm |
| #47-310 | Protected Gold (700-10000nm) | |||
| #21-191 | Protected Silver (450-10000nm) | |||
![]() |
||||
Edmund Optics offers comprehensive custom manufacturing services for optical and imaging components tailored to your specific application requirements. Whether in the prototyping phase or preparing for full-scale production, we provide flexible solutions to meet your needs. Our experienced engineers are here to assist—from concept to completion.
Our capabilities include:
Learn more about our custom manufacturing capabilities or submit an inquiry here.
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics India Private Limited, #267, Greystone Building, Second Floor, 6th Cross Rd, Binnamangala, Stage 1, Indiranagar, Bengaluru, Karnataka, India 560038
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act
The FUTURE Depends On Optics®