eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

7.16mm Silver and VIS 0° Coated, Mounted Corner Cube Retroreflector

Mounted N-BK7 Corner Cube Retroreflectors

Mounted N-BK7 Corner Cube Retroreflectors
×
Stock #12-211 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹24,795
Qty 1-5
₹24,795
Qty 6+
₹19,836
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Retroreflector

Physical & Mechanical Properties

Diameter Tolerance (mm):
+0.0/-0.1
Inner Diameter (mm):
7.20
Outer Diameter (mm):
25.40
Housing Tolerance (mm):
Outer Diameter: +0/-0.5, Height: ±0.25

Optical Properties

Beam Deviation (arcsec):
±10
Coating:
VIS 0° & Silver with protective overcoat
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
N-BK7
Surface Quality:
60-40
Image Orientation:
Left-Handed
Coating Specification:
Reflective Surfaces: Rabs > 97% FROM 400 - 2500nm @ 0° AOI
Ravg > 98% FROM 400 - 2500nm @ 0° AOI
Entrance: Ravg ≤0.4% @ 425 - 675nm
Ray Deviation (°):
180
Wavelength Range (nm):
425 - 675
Power (fringes) @ 632.8nm:
0.25
Irregularity (fringes) @ 632.8nm:
0.25

Threading & Mounting

Mounting Threads:
(1) ¼-20, (1) #8

Regulatory Compliance

RoHS 2015:
Not Compliant
Certificate of Conformance:

Product Details

  • Incident Light is Reflected Back to the Source
  • Useful for Surveying and Alignment
  • ¼-20 Tapped Holes for Easy Mounting
  • Also Available Unmounted

TECHSPEC® Mounted N-BK7 Corner Cube Retroreflectors are mounted in an aluminum body and held in place with RTV potting cement. Due to their complex shape, corner cube retroreflectors can often be challenging to mount. These retroflectors provide a convenient and durable solution. TECHSPEC® Mounted N-BK7 Corner Cube Retroreflectors are easily integrated via two ¼-20 tapped holes. In addition, each retroreflector has silvered reflecting surfaces to decrease polarization effects and increase field of view. For dimension details, see the “Technical Information” tab. 

Corner cube retroreflectors are designed to reflect any ray or beam entering the prism face, regardless of the prism’s orientation, back onto itself. A mirror will only do that at the normal angle of incidence. As a result, corner cube retroreflectors are ideal where precision alignment is difficult or time-consuming.  

Laser Optics

Technical Information

Dimensions in mm
Stock No. Inner Diameter ID Outer Diameter OD H X
#49-079 7.16 25.40 7.92 14.27
#45-203 12.7 31.75 11.73 18.08
#12-216 12.7 31.75 11.73 18.08
#12-671 12.7 31.75 11.73 18.08
#45-188 25.4 38.10 20.62 26.98
#12-217 25.4 38.10 20.62 26.98
#12-672 25.4 38.10 20.62 26.98
#45-190 38.1 50.80 31.06 37.41
#45-192 50.8 63.50 39.95 46.30
#49-080 63.5 76.20 49.83 56.18
#49-081 76.2 88.90 58.72 65.07
Retroreflectors

Frequently Purchased Together

Resources

Filter

Anti-Reflection (AR) Coatings

Anti-reflection (AR) coatings are applied to optical components to increase throughput and reduce hazards caused by back-reflections.

View Now

An Introduction to Optical Coatings

Optical coatings are used to influence the transmission, reflection, or polarization properties of an optical component.

View Now

Introduction to Optical Prisms

Learn about the different types of optical prisms, their applications, and how to select the right prism for your specific system.

View Now

Optical Prisms Review

I’d like to adhere two prisms together, how can I effectively achieve this? Is there a specific adhesive that you recommend?

Dove Prism

Equilateral (Dispersing) Prism

Littrow Dispersion Prism

Penta Prism

Prism

Trihedral Prism (Corner Cube Retroreflector)

Prism Tunnel Diagrams

Optical Prism Application Examples

There are many types of optical prisms. Find examples, information, and applications for different types of optical prisms at Edmund Optics.

View Now

I’m looking for a way to invert my field of view. I’d like to invert the vertical not the horizontal dimension. Do you have a stock solution or do I have to look into custom?

What is the main application difference between the many types of prisms that you sell?

How do I calculate my working distance after my image is reflected from a right angle prism?

Can wedge prisms be used for beam stearing?

Retroreflector

Right Angle Prism

Power

Total Internal Reflection (TIR)

Basic Principles of Raman Scattering and Spectroscopy

Raman spectroscopy is a technique used to identify the chemical composition of samples based on how light scatters off of them. Learn more & view related optics

View Now

Surface Accuracy

BBAR Coating

Parity

Understanding Surface Quality Specifications

The surface quality of optical components the scattering off of its surface, which is especially important in laser optics applications.

View Now

Removing Protective Plastic Coating

A protective plastic coating protects a variety of our flat optics, such as optical windows, optical mirrors, and beamsplitters, from scratches during shipping.

View Now

Anti-Reflection (AR) Coating

Bevel

Seamed Edge

Introduction to Basic Ray Optics

An understanding of refraction and basic ray optics is a critical foundation for understanding more complicated optical concepts and technologies.

View Now

Surface Flatness

How do I clean my optics?

Refraction

Edmund Optics Global Manufacturing Facilities

Edmund Optics® (EO) manufactures millions of precision optical components and subassemblies every year in our 5 global manufacturing facilities.

View Now

Metrology at Edmund Optics: Measuring as a Key Component of Manufacturing

Learn about the metrology that Edmund Optics® uses to guarantee the quality of all optical components and assemblies.

View Now

Surface Quality

 
Sales & Expert Advice
1-800-363-1992
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin