eo_logo
 
Product added to cart

7 x 7 Grid Reticle for Pattern Projectors

See More by Advanced Illumination
#88-521: 7 x 7 Grid Reticle for Pattern Projectors

#88-521: 7 x 7 Grid Reticle for Pattern Projectors

×
Stock #88-521 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹14,181
Qty 1+
₹14,181
Volume Pricing
Request Quote
Get Product Downloads
Coating:
Chrome Pattern
Diameter (mm):
20.80
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Float Glass
Line Thickness (μm):
<50
Thickness (mm):
1.50
Type of Illumination:
Accessory
Manufacturer:
Advanced Illumination

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 233:

Product Description

Power supply and C-mount imaging lens are required and sold separately.

Product Family Description

  • Multiple Wavelength Options Available
  • Equip C-Mount Imaging Lenses to Control Illumination Geometry
  • Ideal for 3D Reconstruction and Mapping

Advanced Illumination LED Pattern Projectors are compact illuminators designed for applications requiring structured illumination. These illuminators can be used with any C-mount compatible imaging lens and negatively patterned 21mm reticle to achieve specific structured illumination geometries. When used without a reticle, these illuminators can be adjustable spotlights. Advanced Illumination LED Pattern Projectors are ideal for 3D reconstruction and mapping. The illuminators are available in blue, green, red or white.  

Note: Power supply and C-mount imaging lens are required and sold separately.</>

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin