eo_logo
 
Product added to cart

6" Pocket Steel Ruler, 1/64" Graduations

See More by Mitutoyo
×
Stock #78-354 1 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹945
Volume Pricing
Qty 1+ ₹945 each
Need More? Request Quote
Product Downloads

Specifications

General

Model Number:
950-300
System of Measurement:
Imperial/Metric

Physical & Mechanical Properties

Length (inches):
6
Graduation (inches):
1/64
Graduation (mm):
1

Regulatory Compliance

Certificate of Conformance:

Product Details

  • English and Metric Units
  • Stainless Steel Construction
  • High Measurement Resolution

Mitutoyo Pocket Rulers and Protractors are ideal tools for quick and accurate manual measurements in optical settings to maintain system performance. These Pocket Rulers feature a sliding stop for accurate measurements, are non-magnetic to prevent interference with sensitive applications, and feature a conversion chart on the back between inch divisions and millimeters. Protractors are available in four form factors to best match the application including digital, universal bevel, semi-circular base, and rectangular base. Mitutoyo Pocket Rulers and Protractors are made from stainless steel making them stronger than aluminum to maintain straightness and prevent distortion.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin