eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

5mm Diameter, VIS-NIR Coated, B270 Window

See More by SCHOTT Optical Components
×
Stock #26-571 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹4,002
Qty 1-5
₹4,002
Qty 6+
₹3,219
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Protective Window

Physical & Mechanical Properties

Bevel:
Protective as needed
Clear Aperture CA (mm):
4.50
Diameter (mm):
5.00 ±0.25
Thickness (mm):
1.00
Edges:
Fine Ground
Knoop Hardness (kg/mm2):
500
Poisson's Ratio:
0.22
Young's Modulus (GPa):
71.5

Optical Properties

Abbe Number (vd):
58.3
Coating:
VIS-NIR (400-1000nm)
Coating Specification:
Ravg ≤0.25% @ 880nm
Ravg ≤1.25% @ 400 - 870nm
Ravg ≤1.25% @ 890 - 1000nm
Index of Refraction (nd):
1.523
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Surface Flatness (P-V):
Surface Quality:
60-40
Wavelength Range (nm):
360 - 2700
Damage Threshold, By Design: Damage threshold for optical components varies by substrate material and coating. Click here to learn more about this specification.
5 J/cm2 @ 532nm, 10ns

Material Properties

Coefficient of Thermal Expansion CTE (10-6/°C):
9.4 (+20 to +300°C)
Density (g/cm3):
2.56

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 235:

Product Details

  • Large Selection of Sizes
  • Available Uncoated, MgF2, or VIS-NIR Anti-Reflection (AR) Coated
  • Custom Sizes Available for Volume OEM Requirements

TECHSPEC® B270 Windows offer a high transmission from the visible to the near-infrared (NIR). They have a similar refractive index to N-BK7 while being more cost-effective. These windows are often used as a protective element due to their high solarization stability and chemical resistance, making them ideal for standard window applications. TECHSPEC® B270 Windows are available either uncoated or coated with a MgF2 or VIS-NIR Anti-Reflection (AR) Coating. Both circular and square options are offered in various sizes, and custom sizes and coatings are available for OEM applications. 

Technical Information

Coating Curves

  • VIS-NIR (400-1000nm)
Only 2 different Y Axises can be displayed at one time.
Wavelength (nm)3504355206056907758609451030111512000%2%4%6%8%10%12%Reflection (%)Coating Curve ChartVIS-NIR (400-1000nm)
SHIFT + SELECT an area on CURVE to zoom

Related Products

Frequently Purchased Together

Compatible Mounts

Resources

Filter

Anti-Reflection (AR) Coatings

Anti-reflection (AR) coatings are applied to optical components to increase throughput and reduce hazards caused by back-reflections.

View Now

An Introduction to Optical Coatings

Optical coatings are used to influence the transmission, reflection, or polarization properties of an optical component.

View Now

Beam Displacement Calculator

Understanding Optical Windows

Determine how to select an optical window based on its material transmission, thermal and mechanical properties, and other specifications at Edmund Optics.

View Now

Optical Windows Review

Optical Windows provide protection between an optical system or sensitive electronics and an outside environment.

View Now

I need a window for imaging underwater. The water is filtered and at room temperature with a very small amount of detergent in it. It is flowing at low speed. Will a MgF2 coated window survive this for a few years?

Optical Glass

Choosing the right optical glass is important. Find out factors and properties on how to select the right optical glass at Edmund Optics.

View Now

Surface Accuracy

BBAR Coating

Understanding Surface Quality Specifications

The surface quality of optical components the scattering off of its surface, which is especially important in laser optics applications.

View Now

Removing Protective Plastic Coating

A protective plastic coating protects a variety of our flat optics, such as optical windows, optical mirrors, and beamsplitters, from scratches during shipping.

View Now

Anti-Reflection (AR) Coating

Bevel

Parallelism

Seamed Edge

Introduction to Basic Ray Optics

An understanding of refraction and basic ray optics is a critical foundation for understanding more complicated optical concepts and technologies.

View Now

Surface Flatness

Transmission

How do I clean my optics?

Clear Aperture (CA)

Edmund Optics Global Manufacturing Facilities

Edmund Optics® (EO) manufactures millions of precision optical components and subassemblies every year in our 5 global manufacturing facilities.

View Now

Metrology at Edmund Optics: Measuring as a Key Component of Manufacturing

Learn about the metrology that Edmund Optics® uses to guarantee the quality of all optical components and assemblies.

View Now

Surface Quality

 
Sales & Expert Advice
1-800-363-1992
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin