eo_logo
 
Product added to cart

5mm Dia., 0.4mm Thick, SCHOTT D263® T eco Window

See More by SCHOTT Optical Components
SCHOTT D263® T eco Windows

SCHOTT D263® T eco Windows

×
Stock #29-358 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹1,339
Qty 1-5
₹1,339
Qty 6+
₹1,064
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Protective Window

Physical & Mechanical Properties

Bevel:
Protective as needed
Clear Aperture (%):
90
Clear Aperture CA (mm):
4.50
Diameter (mm):
5.00 ±0.25
Thickness (mm):
0.40 ±0.05
Edges:
Cut
Poisson's Ratio:
0.21
Young's Modulus (GPa):
72.9

Optical Properties

Coating:
Uncoated
Index of Refraction (nd):
1.523
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
D263® T eco
Surface Quality:
80-50
Wavelength Range (nm):
350 - 2000

Material Properties

Coefficient of Thermal Expansion CTE (10-6/°C):
7.2 (+20 to +300°C)
Density (g/cm3):
2.51
Transformation Temperature (°C):
557

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 242:

Product Details

  • Thin 0.4mm SCHOTT D263® T eco Substrates
  • Excellent Glass Alternative to Plastic Optics
  • Ideal for Weight and Space Sensitive Applications

SCHOTT D263® T eco Windows feature thin 0.4mm thick, eco-friendly manufactured glass substrates with high transmission in the visible and near-infrared (NIR) spectra. These windows are manufactured through a precision down-draw manufacturing process, achieving surface roughness <1nm RMS with excellent thickness tolerances and low total thickness variation (TTV). SCHOTT D263® T eco glass has high chemical resistance and environmental durability and is an excellent alternative to plastic in automotive and electronics applications requiring lightweight optics. SCHOTT D263® T eco Windows are ideal for use as cover glass for resistive touch panels, substrates for capacitive touch sensors, or as substrates for optical filters used in mobile devices or LiDAR units.

Technical Information

Related Products

Frequently Purchased Together

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin