eo_logo
 
Product added to cart

56 PC Gauge Block Set, Metric, Rectangular, Steel, AS-1 Grade

See More by Mitutoyo
×
Stock #78-374 1 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹2,06,100
Volume Pricing
Qty 1+ ₹2,06,100 each
Need More? Request Quote
Product Downloads

Specifications

General

Model Number:
516-955-26
Note:
Contains the following blocks:
1 Block: 0.5mm
9 Blocks: 1.001-1.009 (.001mm)
9 Blocks: 1.01-1.09mm (.01mm)
9 Blocks: 1.1-1.9mm (.1mm)
24 Blocks: 1-24mm (1mm)
4 Blocks: 25-100mm (25mm)
System of Measurement:
Metric
Number of Blocks:
56
Construction Material:
Steel

Material Properties

Grade:
AS-1

Regulatory Compliance

Certificate of Conformance:

Product Details

  • Available in Steel and Ceramic Block Sets
  • Rectangular Base for Accurate Wringing
  • Includes Inspection Certificate

Mitutoyo Gauge Block Sets are highly accurate calibration tools for manufacturing quality control on thin dimensional parts and manufacturing traceability on standard-sized pieces. Available in different grades, sizes, and steps, these gauge blocks feature exceptional flatness and surface roughness. These gauge blocks are made from high-quality, temperature-stable steel or ceramic providing increased durability and resistance to wear. Mitutoyo Gauge Block Sets are ideal for a range of measurement and calibration applications such as cutting tool positioning, inspection of depth micrometers, and angle measurement with a sign bar.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin