eo_logo
 
Product added to cart

52 x 120mm, Blue, EuroBrite™ Ring Light

See More by Advanced Illumination

AI EuroBrite Ring Light

AI EuroBrite Ring Light
×
Stock #33-449 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹25,839
Qty 1+
₹25,839
Volume Pricing
Request Quote
Note: This item requires accessories for use | Learn More
Product Downloads

Specifications

General

Operating Lifetime (hours):
50,000
Model Number:
RL-S052120M-470
Type of Illumination:
LED Illuminator
Note:
See Technical Information Tab for Typical Intensity
Manufacturer:
Advanced Illumination
Geometry:
Ring Light
Illumination Mode:
Strobed or Constant

Physical & Mechanical Properties

Dimensions (mm):
120 x 120 x 30
Weight (g):
173.00

Optical Properties

Color:
Blue
Wavelength (nm):
470.00

Electrical

Maximum Input Current:
0.42 - 0.49A
Analog Intensity Control:
10% @ 0.7V, 100% @ 10V
Trigger-to-Pulse Latency:
10μm

Hardware & Interface Connectivity

Connector:
Flying Leads
Input Voltage (V):
24V nominal (min. 22 / max. 28)
Power Supply:
Power Supply Required and Sold Separately:
USA: #66-855
Europe: #66-855
Japan: #66-855
Korea: #33-773
China: #66-855

Environmental & Durability Factors

Operating Temperature (°C):
0 - 60
Environmental Rating:
IP67

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 233:

Product Details

  • 52mm Inner Diameter
  • Requires No Heat Sink
  • Available in White, Red, and Blue

Advanced Illumination EuroBrite™ Ring Light illuminators feature on-board smart drivers functional during strobe and continuous operation modes making them ideal for the most demanding performance constraints. Adaptive OverDrive™ allows for power optimization while in strobing mode, and Adaptive Thermal Feedback™ gives operational current control to the user, preventing overheating and eliminating the need for a heat sink. These Advanced Illumination EuroBrite™ Ring Light illuminators feature a ruggedized, sealed enclosure, and are available in white, red, or blue versions. The illuminators inner diameter can accommodate components up to 52mm in diameter. An analog dimming control operable in both strobe and continuous modes add to illuminator’s customizability.

Note: A 24V power supply is required.

Technical Information

Typical Intensity
Working Distance 200mm 300mm 600mm
Area ø132mm ø145mm ø226mm
Typical Irradiance (W/M2) 100.0 74 28
Typical Illuminance (kLux) 34.0 25 10

Accessories

Title CompareStock Number  Price Buy
M12 Female to Male, 5 pin, 0.2m #33-462 ₹3,393   Request Quote
  • 10 to 12 days
    ×
M12 Female to Bare Leads 5 pin, 2m #33-463 ₹3,393   Request Quote
  • 10 to 12 days
    ×
24V Power Supply with Tinned Leads #66-855 ₹8,004   Request Quote
  • 7 days
    ×

Frequently Purchased Together

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin