eo_logo
 
Product added to cart

50mm, UV 365nm, MicroBrite Brightfield Ring Light

See More by Advanced Illumination
×
Stock #18-573 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹1,00,572
Qty 1+
₹1,00,572
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Model Number:
RL208M-050365IC
LED Lifetime (hours):
50,000
Type of Illumination:
LED Illuminator
Note:
Optional Manual Intensity Adjustment #86-887 and #89-555 are Available
Manufacturer:
Advanced Illumination
Geometry:
Ring Light
Illumination Mode:
Constant

Physical & Mechanical Properties

Height (mm):
19.09
Inner Diameter (mm):
50
Outer Diameter (mm):
95.34
Dimensions (mm):
50.00 x 95.34 x 19.09
Weight (g):
299

Optical Properties

Color:
UV
Wavelength (nm):
365.00

Electrical

Maximum Input Current:
0.12A

Hardware & Interface Connectivity

Connector:
Flying Leads
Input Voltage (V):
24V
Power Supply:
Power Supply Required and Sold Separately:
USA: #66-855
Europe: #66-855
Japan: #66-855
Korea: Not Available
China: #66-855

Threading & Mounting

Mounting Threads:
M4 x 4

Environmental & Durability Factors

Operating Temperature (°C):
0 - 60
Environmental Rating:
IP50

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 233:

Product Details

  • High Intensity Output up to 41,000 Lux
  • 2”-10” Working Distance (Size Dependent)
  • Full Range of Wavelengths Available
  • Optional Manual Intensity Adjustments (#86-887 and #89-555) Recommended

Advanced Illumination MicroBrite Brightfield Ring Lights offer high intensity machine vision lights in a compact form factor. These ring lights produce an intense light output up to 41,000 Lux at a working distance of 180mm, are available in a full range of wavelengths, and are offered in two standard sizes. These ring lights provide object coverage from 2” to 6” depending on working distance. Advanced Illumination MicroBrite Brightfield Ring Lights are ideal for standard, around-the-lens applications requiring high-intensity illumination sources such as high-speed inspections, factory automation, and machine vision.

Note: Requires 24V power supply #66-855. Manual Intensity Adjustment #86-887 and #89-555 are recommended and sold separately.

Accessories

Title CompareStock Number  Price Buy
24V Power Supply with Tinned Leads #66-855 ₹8,004   Request Quote
  • 7 days
    ×
Manual Intensity Adjustment for AI Lights #86-887 ₹2,349   Request Quote
  • 10 to 12 days
    ×
Industrial DIN Mountable Intensity Adjustment #89-555 ₹11,745   Request Quote
  • 10 to 12 days
    ×

Related Products

Frequently Purchased Together

Resources

Filter

Illumination Spot Size Calculator

Common Illumination Types

Not sure which type of illumination you should use for your system? Learn more about the pros and cons of different illumination types at Edmund Optics.

View Now

Using Structured Illumination

Machine vision systems heavily rely on illumination. Learn more about how structured illumination can maximize your system at Edmund Optics.

View Now

Spectrolight Mighty Light Product Overview

The Mighty Light is a self-contained, low-noise, tunable source of broadband visible and NIR light featuring a tungsten halogen lamp and output power up to 2W

View Now

Spectrolight Flexible Wavelength Selector Basic Product Overview

Learn how to use a Spectrolight Flexible Wavelength Selector Basic to manually tune the emitted wavelength range of a Spectrolight Mighty Light Illuminator

View Now

Spectrolight Flexible Wavelength Selector Auto Product Overview

Learn how to use a Spectrolight Flexible Wavelength Selector Auto to automatically tune the emitted wavelength range of a Spectrolight Mighty Light Illuminator

View Now

What is ripple in illuminators and how does it affect my video system?

What is the advantage of high frequency illumination?

What are the advantages of LED Illumination?

Candela

Color Temperature

Diffuse Illumination

Directional Illumination

Glancing Illumination

Luminous Flux

Lux

Silhouetting Illumination in Machine Vision

Choosing the right backlight illumination is critical for precise measurement and edge detection in machine vision applications. Learn about your best options!

View Now

Successful Light Polarization Techniques

Are you looking for a solution to common imaging problems? Discover different polarization techniques to improve your image at Edmund Optics.

View Now

Spectrolight Mighty Light Accessories Overview

Modular accessories adapt the Spectrolight Mighty Light Illuminator for tuning to a specific wavelength, fiber coupling, collimating, homogenizing, and more

View Now

How to Achieve Optimal Collimation with Fiber Optics

Collimated light is required for many fiber optic applications. Using the proper setup, fiber optic collimating lenses or ball lenses, and some optical know-how, you can achieve optimal collimation.

View Now

Best Practice #4 Light Up Your Life

Join Nick Sischka, Vision Solutions Specialist and member of EO's Imaging Team, as he reviews some best practices to consider when designing an imaging system

View Now

I am looking to prototype an illumination system. My objective is to use a small halogen filament bulb and end up with a beam of light. What would be the best lens or lens combination to give me this projected spot of light?

Do you have C-Mount components to make an in-line illumination assembly?

What are the advantages of Fiber Optic Illumination?

What is the difference between flexible, quartz and liquid fiber optic light guides?

What diameter beam will a light guide output?

Why do fiber optic light guides lose so much energy?

How do fiber optic light guides connect to fiber optic illuminators?

Axial Illumination

Fan Angle

Power Density

Ring Light Guide

In-line Illumination

Are you designing a system and debating whether or not to use in-line illumination? Read more about the proper time to use in-line and comparisons at Edmund Optics.

View Now

Edmund Optics Imaging Lab 3.2: The W of Illumination Geometry

Learn how to specify imaging system components.

View Now

Edmund Optics Imaging Lab 3.3: Directional Illumination

Learn how to specify imaging system components.

View Now

Edmund Optics Imaging Lab 3.4: Directional Illumination of Ring Lights

Learn how to specify imaging system components.

View Now

Edmund Optics Imaging Lab 3.5: Backlights

Learn how to specify imaging system components.

View Now

Edmund Optics Imaging Lab 3.6: Dome Lights

Learn how to specify imaging system components.

View Now

Edmund Optics Imaging Lab 3.7: Line Lights

Learn how to specify imaging system components.

View Now

Best Practice #5 Color Matters

Join Nick Sischka, Vision Solutions Specialist and member of EO's Imaging Team, as he reviews some best practices to consider when designing an imaging system.

View Now

Illumination: The Third Pillar of Imaging System Design

Understanding unique machine vision illumination methods

Can I use an illuminator alone to affect the spectral contrast of my image?

Monochromatic

Understanding Collimation to Determine Optical Lens Focal Length

Collimated light occurs when light rays travel parallel to each other.

View Now

Darkfield Illumination

Edmund Optics Imaging Lab Module 3: Illumination Overview

Learn how to specify imaging system components.

View Now

Edmund Optics Imaging Lab Module 3.1: Introduction to Illumination Concepts

Learn how to specify imaging system components.

View Now

Brightfield Illumination

 
Sales & Expert Advice
1-800-363-1992
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin