eo_logo
 
Product added to cart

50mm, RGB, MicroBrite Diffuse Darkfield Ring Lights

See More by Advanced Illumination
Advanced Illumination MicroBrite Diffuse Darkfield Ring Lights

Advanced Illumination MicroBrite Diffuse Darkfield Ring Lights

×
Stock #18-561 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹70,470
Qty 1+
₹70,470
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Model Number:
DF198-050RGBC1
LED Lifetime (hours):
50,000
Type of Illumination:
LED Illuminator
Note:
Optional Controller #18-645 available
Manufacturer:
Advanced Illumination
Geometry:
Ring Light
Illumination Mode:
Constant

Physical & Mechanical Properties

Height (mm):
14.1
Inner Diameter (mm):
18.3
Outer Diameter (mm):
50
Dimensions (mm):
50.0 x 18.3 x 14.1
Weight (g):
61.7

Optical Properties

Color:
RGB

Electrical

Maximum Input Current:
0.65A

Hardware & Interface Connectivity

Connector:
C1
Input Voltage (V):
24V
Power Supply:
Power Supply Required and Sold Separately:
USA: #66-855
Europe: #66-855
Japan: #66-855
Korea: #33-773
China: #66-855

Threading & Mounting

Mounting Threads:
M4 x 4

Environmental & Durability Factors

Operating Temperature (°C):
0 - 60
Environmental Rating:
IP40

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 233:

Product Details

  • Ideal for Visually Enhancing Surface Defects
  • High Light Output up to 47,000 Lux
  • Multiple Working Distances Between Darkfield and Brightfield
  • Required Power Supply and Optional Manual Intensity Adjustment Sold Separately

Advanced Illumination MicroBrite Diffuse Darkfield Ring Lights provide high performance diffuse illumination at narrow angles in a compact form factor. At short working distances, the curved, diffuse lens allows for darkfield illumination while longer working distances allow for both darkfield and brightfield illumination. These ring lights can be used with optional potentiometers to manually adjust LED intensity and can be used to produce a brightfield effect when the working distance is greater than the ring light’s outer diameter. Advanced Illumination MicroBrite Diffuse Darkfield Ring Lights are available in multiple sizes and are ideal for applications requiring visual enhancements of surface defects.

Note: Requires 24V power supply #66-855. See specific product notes for compatibility with Manual Intensity Adjustment (#89-555) or DC-100E Single Output Controller (#18-645)

Accessories

Title CompareStock Number  Price Buy
DCS-100E Single Output Controller #18-645 ₹50,808   Request Quote
  • 10 to 12 days
    ×
24V Power Supply with Tinned Leads #66-855 ₹8,004   Request Quote
  • 10 to 12 days
    ×

Frequently Purchased Together

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin