eo_logo
 
Product added to cart

35 PC Gauge Block Set, English, Rectangular, Steel, ASME 00 Grade

See More by Mitutoyo
×
Stock #78-364 New 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹1,89,000
Qty 1+
₹1,89,000
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Note:
Contains the following blocks:
.10005″
9 Blocks: .1001-.1009″ (.0001″)
9 Blocks: .101-.109″ (.001″)
9 Blocks: .11-.19″ (.01″)
3 Blocks: .1-.3″ (.1″)
4 Blocks: .500″, 1″, 2″, 4″
System of Measurement:
Imperial
Number of Blocks:
35
Construction Material:
Steel

Material Properties

Grade:
ASME 00

Regulatory Compliance

RoHS:
Not Compliant
Certificate of Conformance:

Product Details

  • Available in Steel and Ceramic Block Sets
  • Rectangular Base for Accurate Wringing
  • Includes Inspection Certificate

Mitutoyo Gauge Block Sets are highly accurate calibration tools for manufacturing quality control on thin dimensional parts and manufacturing traceability on standard-sized pieces. Available in different grades, sizes, and steps, these gauge blocks feature exceptional flatness and surface roughness. These gauge blocks are made from high-quality, temperature-stable steel or ceramic providing increased durability and resistance to wear. Mitutoyo Gauge Block Sets are ideal for a range of measurement and calibration applications such as cutting tool positioning, inspection of depth micrometers, and angle measurement with a sign bar.

Related Products

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin