eo_logo
 
Product added to cart

30 Leave, 4 -42 Pitch Gauge Set

See More by Mitutoyo
×
Stock #78-317 1 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹3,398
Volume Pricing
Qty 1+ ₹3,398 each
Need More? Request Quote
Product Downloads

Specifications

General

Range:
4 - 42 TPI
Model Number:
188-111
Construction Material:
Steel

Physical & Mechanical Properties

Number of Leaves:
30

Regulatory Compliance

Certificate of Conformance:

Product Details

  • Screw Pitch Gauge Sets with 28, 30, or 51 Leaves
  • Unified and Metric Screw Pitch Ranges from 4-46 Threads per Inch (TPI) or 0.25 – 6mm
  • Steel Construction Ensures Accurate Readings Over Time

Mitutoyo Screw Pitch Gauges are essential for precise measurement of thread pitch in screws, bolts, and optical mounts. Designed for accuracy, these Gauges can measure both unified and metric threads to ensure optimal fit and performance. Made with high-quality, hardened steel construction, these Gauges offer exceptional durability and reliability. Mitutoyo Screw Pitch Gauges feature clearly marked, easily readable scales, making it simple to select the correct size for any application requiring measurement of fine threads.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin