eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

25mm VIS 0 Phase Correcting, Schmidt Prism

×
Stock #13-805 5 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹54,000
Volume Pricing
Qty 1-10 ₹54,000 each
Qty 11+ ₹43,200 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Schmidt Prism

Physical & Mechanical Properties

Height (mm):
41.3
Length (mm):
36.74
Dimensional Tolerance (mm):
±0.1
Bevel:
Protective as needed
Width (mm):
25.00

Optical Properties

Coating:
VIS 0° Phase Correcting
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
N-BK7
Surface Quality:
40-20
Angle Tolerance (arcmin):
5.00
Image Orientation:
Right-Handed
Coating Specification:
Entrance/Exit Faces: Ravg ≤0.4% @ 425 - 675nm Roof: Photopic deviation δp < 5%
Ray Deviation (°):
45
Wavelength Range (nm):
400 - 700
Power (fringes) @ 632.8nm:
1.00
Irregularity (fringes) @ 632.8nm:
0.25

Regulatory Compliance

Certificate of Conformance:

Product Details

  • Ray Deviation of 45°
  • Right Handed Image
  • 5 Arcsecond Roof Angle Tolerance
  • Combine with Half-Penta Prism to Create Schmidt-Pechan Prism

Schmidt prisms are ideal for creating a right handed image with a ray deviation of 45°. They are similar in function to TECHSPEC® Amici Roof Prisms, however the 45° deviation makes Schmidt prisms especially useful in eyepiece assemblies and imaging systems requiring a path bend. The aluminized roof surfaces enhance the overall efficiency while the 5arcsecond roof angle tolerance increases the prism’s resolution. TECHSPEC® Schmidt Prisms can be combined with TECHSPEC® Half-Penta Prisms to create a Pechan prism.

Technical Information

Schmidt Prism Tunnel Diagram
Schmidt Prism Tunnel Diagram

Custom

Edmund Optics offers comprehensive custom manufacturing services for optical and imaging components tailored to your specific application requirements. Whether in the prototyping phase or preparing for full-scale production, we provide flexible solutions to meet your needs. Our experienced engineers are here to assist—from concept to completion.

Our capabilities include:

  • Custom dimensions, materials, coatings, and more
  • High-precision surface quality and flatness
  • Tight tolerances and complex geometries
  • Scalable production—from prototype to volume

Learn more about our custom manufacturing capabilities or submit an inquiry here.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin