eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

Amici Roof Prisms

Amici Roof Prisms

×
  • Ray Deviation of 90°
  • Right Handed Image
  • 6 Arcsecond Resolution
  • Roof Surfaces Available Uncoated or Silver Coated

Amici prisms, also called “roof prisms” or “right angle roof prisms,” revert and invert the image as well as bend the line of sight through a 90°angle. Ideal for use in spotting scopes, and any optical instrument where it is desirable to take an inverted image from an objective, turn it right side up, and bend it through a 90° angle in order to maintain the correct visual orientation. With linearly polarized incident light, the light exiting an uncoated Amici prism is a mix of two elliptical polarizations which causes a reduction in contrast and resolution in some applications. The silver coated Amici roof prisms eliminate these issues.

Common Specifications

Dimensional Tolerance (mm):
+0/-0.1
Resolution (arcsec):
6.00
Bevel:
Protective as needed
Surface Quality:
60-40
Image Orientation:
Right-Handed
Ray Deviation (°):
90
Wavelength Range (nm):
350 - 2200
Power (fringes) @ 632.8nm:
3.00
Irregularity (fringes) @ 632.8nm:
1.00

Products

 Coating  CA (mm)  Wavelength Range (nm)   Compare   Stock Number   Price  Buy
Uncoated 8.00 350 - 2200
Silver with protective overcoat 8.00 350 - 2200
Uncoated 13.00 350 - 2200
Silver with protective overcoat 13.00 350 - 2200

Technical Information

Amici Roof Prism Tunnel Diagram
Amici Roof Prism Tunnel Diagram
 
A (mm) B (mm) C (mm) D (mm) Stock No. Uncoated Stock No. Protected Silver Coated
9.00 12.18 12.73 8.00 #45-662 #12-638
14.00 18.95 19.80 13.00 #45-261 #12-639

Custom

Edmund Optics offers comprehensive custom manufacturing services for optical and imaging components tailored to your specific application requirements. Whether in the prototyping phase or preparing for full-scale production, we provide flexible solutions to meet your needs. Our experienced engineers are here to assist—from concept to completion.

Our capabilities include:

  • Custom dimensions, materials, coatings, and more
  • High-precision surface quality and flatness
  • Tight tolerances and complex geometries
  • Scalable production—from prototype to volume

Learn more about our custom manufacturing capabilities or submit an inquiry here.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin