eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

25mm Aluminized, Schmidt Prism

×
Stock #47-260 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹15,715 ₹18,488
Qty 1-5
₹15,715 ₹18,488
Qty 6+
₹12,572 ₹14,790
Volume Pricing
Request Quote
Get Product Downloads
Coating:
VIS 0° & Aluminized
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Height (mm):
41.3
Length (mm):
36.70
Surface Quality:
40-20
Type:
Schmidt Prism
Dimensional Tolerance (mm):
±0.1
Angle Tolerance (arcmin):
5.00
Bevel:
Protective bevel as needed
Image Orientation:
Right-Handed
Coating Specification:
Entrance/Exit Faces: Ravg ≤0.4% @ 425 - 675nm
Roof: Ravg >85% @ 400 - 700nm w/Black Overpaint
Ray Deviation (°):
45
Wavelength Range (nm):
400 - 700
Width (mm):
25.00
Power (fringes) @ 632.8nm:
1.00
Irregularity (fringes) @ 632.8nm:
0.25

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • Ray Deviation of 45°
  • Right Handed Image
  • 5 Arcsecond Roof Angle Tolerance
  • Combine with Half-Penta Prism to Create Schmidt-Pechan Prism

Schmidt prisms are ideal for creating a right handed image with a ray deviation of 45°. They are similar in function to TECHSPEC® Amici Roof Prisms, however the 45° deviation makes Schmidt prisms especially useful in eyepiece assemblies and imaging systems requiring a path bend. The aluminized roof surfaces enhance the overall efficiency while the 5arcsecond roof angle tolerance increases the prism’s resolution. TECHSPEC® Schmidt Prisms can be combined with TECHSPEC® Half-Penta Prisms to create a Pechan prism.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin