eo_logo
 
Product added to cart

250mm x 100mm Travel, Linear Motor XY Microscope Stage, Integrated Controller, Linear Encoder

See More by Zaber™
250mm x 100mm Travel, Linear Motor XY Microscope Stage, Integrated Controller, Linear Encoder

250mm x 100mm Travel, Linear Motor XY Microscope Stage, Integrated Controller, Linear Encoder

×
Stock #70-661 1 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹11,39,400
Volume Pricing
Qty 1+ ₹11,39,400 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Metric
Encoder:
Yes
Manufacturer:
Zaber Technologies Inc.
Type of Motor:
Moving Magnet Track Linear Motor
Encoder Type:
Linear Analog Encoder

Physical & Mechanical Properties

Type of Movement:
Linear (X-Y)
Guide System:
Crossed Roller Bearing
Stage Size (mm):
280.5 x 501.9
Travel (mm):
250 in X 100 in Y
Accuracy (μm):
5 (Unidirectional)
Backlash (μm):
0
Height (mm):
40.6
Load Capacity (kg):
3.04, Centered Load
Repeatability (μm):
<0.5
Speed (mm/s):
0.00000061 to 750
Thrust (N):
35
Weight (kg):
6.2
Encoder Resolution:
1nm

Optical Properties

Resolution (μm):
0.001

Electrical

Maximum Operating Current (mA):
2300

Hardware & Interface Connectivity

Type of Drive:
Direct Drive Linear Motor
Power Supply:
Power Supply Required and Sold Separately:
USA: #15-294
Europe: #15-294
Japan: #23-662
Korea:#33-773
China: #15-294
Computer Interface:
RS-232

Environmental & Durability Factors

Operating Temperature (°C):
0 to 50

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 247:

Product Details

  • Ultra-Quiet Linear Motors
  • 130 x 100mm or 250 x 100mm Travel Options Available
  • 1nm Resolution Linear Encoders provide Excellent Accuracy, Repeatability, and Speed
  • Compatible with μManager Open-Source Microscopy Software

Zaber™ Linear Motor XY Microscope Motorized Stages feature ultra-quiet non-contact linear motors and optical linear encoders that are ideal for microscopy applications where speed, accuracy and reliability are of utmost importance. These stages have compact controllers built directly into the stage that allow both axes to be powered and independently controlled through a single cable. Adapter plates are available for mounting the stage to breadboards (#70-662), and for direct integration into Nikon (#70-663), and Olympus (#70-664) microscope systems. Zaber™ Linear Motor XY Microscope Motorized Stages are designed with 1nm Resolution Linear Encoders which provides 5μm Travel Accuracy, <0.5μm Repeatability, 50nm Incremental Movement, and speeds up to 750mm/s. These stages are fully supported by μManager Open-Source Microscopy Software as well as Zaber Launcher and Zaber’s Motion Library. 

Note: A 48 VDC universal power supply, data cables for daisy chaining, and computer interface cables (USB or RS-232) are sold separately as accessories. 

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin