eo_logo
 
Product added to cart

24V Power Supply with Tinned Leads

See More by CCS

24V Power Supply with Tinned Leads, #66-855

×
Stock #66-855 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹8,004
Qty 1+
₹8,004
Volume Pricing
Request Quote
Get Product Downloads
Input Voltage (V):
24
Model Number:
PS24-TL
Type of Illumination:
Power Supply

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 233:

Product Description

  • Universal input switching supply
  • 24V, 1.67A regulated current DC - runs on 110-220V AC
  • Power indicator light
  • Tinned leads; marked negative/positive with wire nuts for easy connection

Product Family Description

  • Ideal for Alignment and Measurement Applications
  • L-Type and Cylindrical Housing Options
  • Available with 8mm or 12mm Tip

CCS LED Spot Light Illuminators provide high intensity output and uniform spot lighting in a lightweight and compact housing. Available in two configurations, the L-Type orients the LED at a right angle to save horizontal space in compact applications while the cylindrical type provides a higher output intensity in a longer overall housing. Both housing options are available with red, white, blue, green, and IR outputs. CCS LED Spot Light Illuminators are ideal for alignment of LCD’s or circuit boards (PCB’s), dimension measurement applications, or as a light source for spot illumination. 8mm diameter tip configurations integrate directly with TECHSPEC® CompactTL™ Telecentric Lenses.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin