eo_logo
 
Product added to cart

240mm Length, Adjustable Laser Holder

#56-332, #56-333

×
Stock #56-333 9 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹25,673
Volume Pricing
Qty 1-4 ₹25,673 each
Qty 5-25 ₹22,694 each
Qty 26-49 ₹20,897 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Adjustable - Tilt
Type of Optics:
Cylindrical Tube

Physical & Mechanical Properties

Length (mm):
240.00
Weight (g):
1020
Construction:
Black Anodized Aluminum
Twin Ring Mount Adjustment Screw Pitch (mm):
0.5
Tilt Angle (°):
±2

Threading & Mounting

Size of Compatible Optics (mm):
20.0 - 55.0
Compatible Post:
M6 x 1.0

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 247:

Product Details

  • Twin Ring Mount Design
  • Fixed and Adjustable Versions
  • Ideal for He-Ne Lasers
  • Posts and Post Holders Required for Mounting

Designed for Helium-Neon Lasers, this mount is ideal for any optical tube assembly. Posts and Post Holders are required for mounting to a breadboard.

Mounting hole is M6 x 1.0

Technical Information

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin