eo_logo
 
Product added to cart

2.1" LED Spot Light, White

See More by Advanced Illumination
×
Stock #66-820 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹67,599
Qty 1+
₹67,599
Volume Pricing
Request Quote
Note: This item requires accessories for use | Learn More
Product Downloads

Specifications

General

Model Number:
SL1236-WHI-IC
Intensity Control Option:
Yes
LED Lifetime (hours):
50,000
Number of LEDs:
36.00
Number of Channels:
1.00
Type of Illumination:
LED Illuminator
Note:
Optional Manual Intensity Adjustment #86-887 and #89-555 are Available
Manufacturer:
Advanced Illumination
Geometry:
Spot Light
Illumination Mode:
Constant

Physical & Mechanical Properties

Diameter (mm):
54.00
Length (mm):
38.00
Field Coverage (mm):
43.00

Optical Properties

Color:
White
Working Distance (mm):
100.00
Light Distribution (%):
±10 Edge to Edge (Dependent on Working Distance)

Hardware & Interface Connectivity

Connector:
Flying Leads
Power Supply:
Power Supply Required and Sold Separately:
USA: #66-855
Europe: #66-855
Japan: #66-855
Korea: #33-773
China: #66-855

Environmental & Durability Factors

Operating Temperature (°C):
0 to 65

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 233:

Product Details

  • Ideal for Machine Vision Illumination
  • Provides 43mm Coverage at 100mm
  • 50,000 Hour Product Lifetime

Advanced Illumination LED Spot Lights are available for strobed and continue use applications. LED intensity is variable through the in-line potentiometer for the 0.9" and 2.1" continuous models. These spot lights provide 43mm coverage at 100mm. Advanced Illumination LED Spot Lights are ideal for machine vision illumination. White, blue, green, red, and infrared are all colors these lights are offered in. 

Note: Required 24V power supply #66-855. Accessories for Advanced Illumination products are available and sold separately. 

Accessories

Title CompareStock Number  Price Buy
24V Power Supply with Tinned Leads #66-855 ₹8,004   Request Quote
  • 7 days
    ×
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin