eo_logo
 
Product added to cart

(2-3" Range), 0.0001", Mechanical Outside Micrometer, Ratchet Stop, Standard

See More by Mitutoyo
×
Stock #78-301 New 1 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹16,380
Volume Pricing
Qty 1+ ₹16,380 each
Need More? Request Quote
Note: This item requires accessories for use | Learn More
Product Downloads

Specifications

General

Range:
2 - 3 inches
Model Number:
103-217
Accuracy (inches):
±0.001

Physical & Mechanical Properties

Graduation (inches):
0.0001

Regulatory Compliance

Certificate of Conformance:

Product Details

  • Available as Standard, Blade Micrometer, or with Interchangeable Anvils
  • Measurement Ranges from 0 – 6”
  • Baked Enamel Finish on Frame for Durability

Mitutoyo Mechanical Micrometers provide quick and accurate external measurements and are available in several form factors to best suit the application. The Uni-Mike Micrometer features interchangeable anvils ranging from 0-1” for measuring tube thickness, rivet head heights, and shoulder-edge distances. The non-rotating spindle type blade micrometer utilizes a blade anvil and spindle to reach difficult to measure areas and reduce torsion on softer parts, making it ideal for grooves and keyways. Mitutoyo Mechanical Micrometers feature a ratchet stop or friction thimble to provide uniform pressure on a workpiece for precise, repeatable measurements. These micrometers are designed with a baked enamel finish and carbide facing on the spindles and anvils for enhanced durability and longer lifespan.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin