eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

19.1mm Dia., 6.35mm Thick, N-BK7 Uncoated Laser Window Substrate

TECHSPEC® Uncoated Laser Window Substrates

×
Stock #38-056 16 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹9,169
Volume Pricing
Qty 1-5 ₹9,169 each
Qty 6-25 ₹8,069 each
Qty 26-49 ₹7,335 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Laser Window Substrate
Type of Window:
Glass

Physical & Mechanical Properties

Clear Aperture CA (mm):
17.19
Diameter (mm):
19.10 +0.00/-0.10
Thickness (mm):
6.35 ±0.20
Parallelism (arcmin):
<3
Bevel:
Protective as needed
Clear Aperture (%):
90
Edges:
Fine Ground

Optical Properties

Coating:
Uncoated
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Index of Refraction (nd):
1.516
Surface Quality:
10-5
Abbe Number (vd):
64.17
Wavelength Range (nm):
350 - 2200
Surface Flatness (P-V):
λ/10

Regulatory Compliance

RoHS 2015:
REACH 201:
Certificate of Conformance:

Product Details

  • Up to 10-5 Surface Quality and λ/10 Surface Flatness Available
  • Fused Silica or N-BK7 Material
  • Standard Imperial Sizes for Drop-in Replacement Solutions
  • Laser Line Coated Versions Available
  • Mirror Substrates Also Available

TECHSPEC® Uncoated Laser Window Substrates are laser quality window substrates designed to be used in demanding laser applications. These laser window substrates are available, manufactured from fused silica for high power laser applications that require excellent thermal stability or from N-BK7 for more cost sensitive laser applications. Both the fused silica and N-BK7 laser window substrates feature precision grade λ/10 surface flatness and 10-5 surface quality, ensuring minimal disturbance to transmitted beams. TECHSPEC® Uncoated Laser Window Substrates are available in standard imperial sizes from 12.7 to 50.8mm in diameter for the convenience of drop-in replacement into existing laser systems. Custom dimensional and coating options are available, please contact us for custom inquiries.

Custom

Edmund Optics offers comprehensive custom manufacturing services for optical and imaging components tailored to your specific application requirements. Whether in the prototyping phase or preparing for full-scale production, we provide flexible solutions to meet your needs. Our experienced engineers are here to assist—from concept to completion.

Our capabilities include:

  • Custom dimensions, materials, coatings, and more
  • High-precision surface quality and flatness
  • Tight tolerances and complex geometries
  • Scalable production—from prototype to volume

Learn more about our custom manufacturing capabilities or submit an inquiry here.

Compatible Mounts

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin