eo_logo
 
Product added to cart

15mm Dia. Mirror, Protected Silver, Optotune Dual Axis Fast Steering Mirror with Position Feedback

See More by Optotune
×
Stock #73-042 New Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹2,17,500
Qty 1+
₹2,17,500
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Note:
Do not connect or disconnect the mirror head while the base unit is connected to power as this will damage the mirror driver.

Physical & Mechanical Properties

Diameter (mm):
15.00
Mechanical Tilt (°):
±25
Repeatability (μrad):
30 - 100 RMS
Step Response (µsec):
2 - 2.5
Step Response 20° (ms):
8 (@ 10°)

Optical Properties

Coating:
Protected Silver
Coating Specification:
Ravg >94% @ 400 - 2000nm
Surface Quality:
60-40
Scan Angle (°):
±25 (Mechanical) ±50 (Optical)

Hardware & Interface Connectivity

Operating System:
Windows® 10
Power Requirement:
24 - 48 VDC
Power Supply:
Power Supply Required and Sold Separately:
USA: #73-038
Europe: #73-038
Japan: Not Available
Korea: Not Available
China: #73-038

Environmental & Durability Factors

Storage Temperature (°C):
-40 to +85
Operating Temperature (°C):
0 to +40

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 240:

Product Details

  • ±50° of Optical Scanning
  • Protected Gold or Silver, and VIS Dielectric Coated Mirror Options
  • Compact 45mm Diameter Housing Footprint
  • Control via USB, SPI, or Analog Input

Optotune Fast Steering Mirrors provide a larger optical scanning range and mirror size than conventional galvanometers or micro-electro-mechanical (MEMS) mirrors. This dual axis voice-coil mirror (VCM) has a compact footprint with a large 15mm mirror that can be adjusted with ±25° of mechanical tilt for ±50° of optical scanning range. The mirror is operated using the Optotune Cockpit GUI via USB, serial peripheral interface (SPI), or analog input. Optotune Fast Steering Mirrors are available with a protected silver or gold, and VIS dielectric coating, enabling their use in both visible and near-infrared (NIR) applications. Typical applications for these fast steering mirrors include automotive LiDAR, biometric eye tracking, and field of view expansion of vision systems.

Note: #14-574, #14-575, and #18-281 require #14-576 for operation and #73-039#73-042, and #73-043 require #73-038 for operation. A heatsink is included with each mirror and recommended to be used to ensure proper heat-dissipation. Do not connect or disconnect the mirror head while the base unit is connected to power as this will damage the mirror driver.

Accessories

Title CompareStock Number  Price Buy
Optotune 2D Mirror Base Unit MR-3-E #73-038 New ₹91,350   Request Quote
  • Contact Us
    ×
Optotune Dual Axis Fast Steering Mirror with Position Feedback Base Unit and Power Supply #14-576 Clearance ₹85,695   Request Quote
  • 10 to 12 days
    ×

Frequently Purchased Together

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin