eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

12mm LT Series Fixed Focal Length Lens

12mm FL Front, #14-361

12mm FL Front, #14-361 12mm FL Back, #14-361
×
Stock #14-361 Clearance 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹1,24,845
Qty 1+
₹1,24,845
Volume Pricing
Request Quote
Note: This item requires accessories for use | Learn More
Product Downloads

Specifications

General

Note:
Diameter includes liquid lens
Type:
Fixed Focal Length Lens
Integrated Liquid Lens Model:
Optutune EL-16-40-TC
Imaging Lens Type:
Integrated Liquid Lens to Adjust Focus Electronically

Physical & Mechanical Properties

Iris Option:
Fixed
Length (mm):
74.30
Maximum Diameter (mm):
82
Outer Diameter (mm):
82
Weight (g):
245.5
Maximum Rear Protrusion (mm):
0

Optical Properties

Horizontal Field of View, 1/2" Sensor:
189.4mm - 28.5°
Horizontal Field of View, 2/3" Sensor:
262.3mm - 38.8°
Horizontal Field of View, 1/3" Sensor:
141.5mm - 21.5°
Horizontal Field of View, 1" Sensor:
387.6mm - 54.7°
Maximum Image Circle (mm):
17.60
Numerical Aperture NA, Object Side:
0.006
Horizontal Field of View @ Max Sensor Format:
432.6mm - 60.0°
Horizontal Field of View, 1.1" Sensor:
432.6mm - 60.0°
Number of Elements (Groups):
10 (9)
Horizontal Field of View, 1/1.8" Sensor:
213.6mm - 32.0°
Horizontal Field of View, 1/2.5" Sensor:
171.4mm - 25.9°
Focal Length FL (mm):
12.00
Primary Magnification PMAG:
0.034
Working Distance (mm):
350 - ∞
Aperture (f/#):
f/2.8
Coating:
λ/4 MgF2
Coating Specification:
λ/4 MgF2
Entrance Pupil Position (mm):
31.2
Horizontal Field of View, 1/4" Sensor:
105.9mm - 16.2°
Object Space Principal Plane (mm):
39.92
Image Space Principal Plane (mm):
2.45
Field of View at Max Sensor Format:
Horizontal: 434.3mm - 59.2°
Vertical: 321mm - 45.7°
Diagonal: 552.2mm - 71.5°
Maximum Distortion (%):
-4.23
Exit Pupil Position (mm):
-26.58
Lens Wavelength Range:
VIS

Sensor

Maximum Sensor Format:
1.1"

Threading & Mounting

Filter Thread:
M62 x 0.75 (Male)
Filter Thread Adapter:
Front Thread:
M48 x 0.5 (Male)
Mount:
C-Mount

Environmental & Durability Factors

Storage Temperature (°C):
-20 to +60 For questions regarding operating temperature please contact our support team

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • 1.1" Sensor, C-Mount Lens, up to 12 MegaPixels, 3.45µm Pixel Size Sensor
  • Integrated Liquid Lens Allows for Dynamic Autofocus
  • Liquid Tunable (LT) Lens Maximizes the Liquid Lens Capabilities for Resolution, Range and Focus Speed
  • 12 to 25mm Focal Length

TECHSPEC® LT Series Fixed Focal Length Lenses feature a high-resolution f/2.8 optical design with an integrated Optotune liquid lens for fast electronic focus. The increased light throughput f/2.8 aperture is ideal for high-speed machine vision applications. When combined with an appropriate camera and software, the focus tunable liquid lens provides the active focus control needed to achieve an autofocus solution. These C-Mount lenses are optimized for 1.1” sensors and have front filter threading to integrate imaging filters to meet application requirements. TECHSPEC® LT Series Fixed Focal Length Lenses are ideal for machine vision and factory automation applications where focusing at multiple distances is required, such as quality inspection systems, rapid automation, and package sorting. The TECHSPEC® LT Series Fixed Focal Length Lenses won the Gold-Level 2021 Vision Systems Design Innovators Award and third place 2021 reader's choice inspect Award.

Note: Hirose cables (2 length options) and Lens Driver are required for operation and sold separately.

Technical Information

#14-361, 12mm LT Series Fixed Focal Length Lens, Distortion Plot
#14-361, 12mm LT Series Fixed Focal Length Lens, Distortion Plot
#14-361, 12mm LT Series Fixed Focal Length Lens, Relative Illumination Plot
#14-361, 12mm LT Series Fixed Focal Length Lens, Relative Illumination Plot
#14-361, 12mm LT Series Fixed Focal Length Lens, Working Distance versus Field of View Plot
#14-361, 12mm LT Series Fixed Focal Length Lens, Working Distance versus Field of View Plot
#14-361, 12mm LT Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, 500mm Working Distance, f2.8
#14-361, 12mm LT Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, 500mm Working Distance, f2.8
#14-361, 12mm LT Series Fixed Focal Length Lens, Depth of Field Plot, 500mm Working Distance, f2.8
#14-361, 12mm LT Series Fixed Focal Length Lens, Depth of Field Plot, 500mm Working Distance, f2.8
#14-361, 12mm LT Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, 1000mm Working Distance, f2.8
#14-361, 12mm LT Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, 1000mm Working Distance, f2.8
#14-361, 12mm LT Series Fixed Focal Length Lens, Depth of Field Plot, 1000mm Working Distance, f2.8
#14-361, 12mm LT Series Fixed Focal Length Lens, Depth of Field Plot, 1000mm Working Distance, f2.8

Focal Length Stock No. (A) (B) (C) (D) (E) (F) (G) (H) (I) (J)
12mm #14-361 71.5 50.0 70.3 4.0 36.0 C-Mount 36.0 46.5 69.75 5.01
16mm #14-362 75.0 57.0 85.1 4.0 36.0 C-Mount 34.5 47.0 70.0 -
25mm #14-363 78.5 64.0 95.5 4.0 36.0 C-Mount 40.0 47.0 70.0 -

Related Products

Frequently Purchased Together

Compatible Cameras

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin