eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

12mm f/8, 150-500mm Primary WD, HRi Series Fixed Focal Length Lens

12mm FL HPi Series Fixed Focal Length Lens

12mm FL HPi Series Fixed Focal Length Lens
×
Stock #36-766 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹43,587
Qty 1+
₹43,587
Volume Pricing
Request Quote
Get Product Downloads
Iris Option:
Fixed
Length (mm):
39.20
Horizontal Field of View, 1/2" Sensor:
63.1mm - 30.2°
Horizontal Field of View, 2/3" Sensor:
87.7mm - 41.1°
Filter Thread:
M30.5 x 0.50 (Female)
Maximum Diameter (mm):
33
Weight (g):
57
Horizontal Field of View, 1/3" Sensor:
47.0mm - 22.8°
Maximum Rear Protrusion (mm):
1.63
Maximum Image Circle (mm):
11.00
Numerical Aperture NA, Object Side:
0.0063
Horizontal Field of View @ Max Sensor Format:
87.7mm - 41.1°
Number of Elements (Groups):
10 (6)
Horizontal Field of View, 1/1.8" Sensor:
71.2mm - 33.9°
Horizontal Field of View, 1/2.5" Sensor:
57.0mm - 27.4°
Type:
Fixed Focal Length Lens
Focal Length FL (mm):
12.00
Primary Magnification PMAG:
0.103
Maximum Sensor Format:
2/3"
Working Distance (mm):
100 - ∞
Mount:
C-Mount
Aperture (f/#):
f/8
Coating:
425 - 675nm BBAR
Coating Specification:
425 - 675nm BBAR
Entrance Pupil Position (mm):
17.46
Horizontal Field of View, 1/4" Sensor:
35.2mm - 17.1°
Object Space Principal Plane (mm):
26.28
Image Space Principal Plane (mm):
2.98
Field of View at Max Sensor Format:
Horizontal: 87.7mm - 41.1°
Vertical: 65.1mm - 31.2°
Diagonal: 111mm - 50.7°
Maximum Distortion (%):
-3.15
Exit Pupil Position (mm):
-30.39
Optimized Working Distance (mm):
150 - 500
Lens Wavelength Range:
VIS
Storage Temperature (°C):
-20 to +60 For questions regarding operating temperature please contact our support team

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • 2/3", C-Mount Lens
  • Up to 9 MegaPixels, 1.85µm Pixel Size Sensors
  • Instrumentation (HRi) Versions of our HR Series Lenses with Streamlined Mechanical Designs and Fixed Apertures
  • 8.5mm to 12mm Focal Length
  • Ruggedized (HRr) Designs Also Available

TECHSPEC® HRi Series Fixed Focal Length Lenses are a streamlined version of our HR Series Lenses. There are multiple options available for each focal length to accommodate a variety of optimized working distance ranges. Designed for high volume imaging applications, HPi series lenses feature simplified focus mechanics and a fixed aperture. TECHSPEC HRi Series Fixed Focal Length Lenses are available in a variety of f/# options, making them ideal for applications that require reduced size, cost, and lockable focus imaging solutions. Call for OEM Quantity Pricing.

Edmund Optics has created a family of high performance optical designs (the HR Series family) and developed three customized optomechanical solutions targeted for specific applications. These lens sub-families utilize the same optics as the HR Series Lenses, providing the same optical performance in a variety of optomechanical solutions to meet your application requirements:

  • HR Series: Features locking cam focus and iris adjustment. This is the most adjustable version of these optical designs and is the typical high quality machine vision lens.
  • HRi Series: Simplified mechanics featuring fixed apertures with compact housing. Industrial Ruggedization for reduced size, cost, and locked focus.
  • HRr Series: All optics glued in place and a locking C-clamp focus ring. Stabilized Ruggedization for reduced pixel shift and improved focus stability.
#36-766, 12mm f/8, 150-500mm Primary WD, HRi Series Fixed Focal Length Lens, Distortion Plot
#36-766, 12mm f/8, 150-500mm Primary WD, HRi Series Fixed Focal Length Lens, Distortion Plot
#36-766, 12mm f/8, 150-500mm Primary WD, HRi Series Fixed Focal Length Lens, Relative Illumination Plot
#36-766, 12mm f/8, 150-500mm Primary WD, HRi Series Fixed Focal Length Lens, Relative Illumination Plot
#36-766, 12mm f/8, 150-500mm Primary WD, HRi Series Fixed Focal Length Lens, Working Distance versus Field of View Plot
#36-766, 12mm f/8, 150-500mm Primary WD, HRi Series Fixed Focal Length Lens, Working Distance versus Field of View Plot
#36-766, 12mm f/8, 150-500mm Primary WD, HRi Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, 150mm Working Distance, f8
#36-766, 12mm f/8, 150-500mm Primary WD, HRi Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, 150mm Working Distance, f8
#36-766, 12mm f/8, 150-500mm Primary WD, HRi Series Fixed Focal Length Lens, Depth of Field Plot, 150mm Working Distance, f8
#36-766, 12mm f/8, 150-500mm Primary WD, HRi Series Fixed Focal Length Lens, Depth of Field Plot, 150mm Working Distance, f8
#36-766, 12mm f/8, 150-500mm Primary WD, HRi Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, 500mm Working Distance, f8
#36-766, 12mm f/8, 150-500mm Primary WD, HRi Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, 500mm Working Distance, f8
#36-766, 12mm f/8, 150-500mm Primary WD, HRi Series Fixed Focal Length Lens, Depth of Field Plot, 500mm Working Distance, f8
#36-766, 12mm f/8, 150-500mm Primary WD, HRi Series Fixed Focal Length Lens, Depth of Field Plot, 500mm Working Distance, f8
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin