eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

12mm f/2.8, 150-500mm Primary WD, HRr Series Fixed Focal Length Lens

12mm, 150-500mm Primary WD, HRr Series Fixed Focal Length Lens

12mm, 150-500mm Primary WD, HRr Series Fixed Focal Length Lens
×
Stock #36-849 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹53,244
Qty 1+
₹53,244
Volume Pricing
Request Quote
Get Product Downloads
Iris Option:
Fixed
Length (mm):
39.20
Horizontal Field of View, 1/2" Sensor:
63.1mm - 30.2°
Horizontal Field of View, 2/3" Sensor:
87.7mm - 41.1°
Filter Thread:
M30.5 x 0.50 (Female)
Maximum Diameter (mm):
33
Weight (g):
77
Horizontal Field of View, 1/3" Sensor:
47.0mm - 22.8°
Maximum Rear Protrusion (mm):
1.63
Maximum Image Circle (mm):
11.00
Numerical Aperture NA, Object Side:
0.0179
Horizontal Field of View @ Max Sensor Format:
87.7mm - 41.1°
Number of Elements (Groups):
10 (6)
Horizontal Field of View, 1/1.8" Sensor:
71.2mm - 33.9°
Horizontal Field of View, 1/2.5" Sensor:
57.0mm - 27.4°
Type:
Fixed Focal Length Lens
Focal Length FL (mm):
12.00
Primary Magnification PMAG:
0.103
Maximum Sensor Format:
2/3"
Working Distance (mm):
100 - ∞
Mount:
C-Mount
Aperture (f/#):
f/2.8
Coating:
425 - 675nm BBAR
Coating Specification:
425 - 675nm BBAR
Entrance Pupil Position (mm):
17.46
Horizontal Field of View, 1/4" Sensor:
35.2mm - 17.1°
Object Space Principal Plane (mm):
26.28
Image Space Principal Plane (mm):
2.98
Field of View at Max Sensor Format:
Horizontal: 87.7mm - 41.1°
Vertical: 65.1mm - 31.2°
Diagonal: 111mm - 50.7°
Maximum Distortion (%):
-3.15
Exit Pupil Position (mm):
-30.39
Optimized Working Distance (mm):
150 - 500
Lens Wavelength Range:
VIS
Imaging Lens Type:
High Performance Lens, Ruggedized to Withstand 50g of Shock
Storage Temperature (°C):
-20 to +60 For questions regarding operating temperature please contact our support team

Regulatory Compliance

RoHS 2015:
Reach 209:
Certificate of Conformance:

Product Family Description

  • 2/3", C-Mount Lens
  • Up to 9 MegaPixels, 1.85µm Pixel Size Sensors
  • Ruggedized (HRr) Designs (50g Shock) of our HR Series Lens with Individual Optics Glued in Place
  • 8.5mm to 12mm Focal Length
  • Instrumentation (HRi) Versions Also Available

TECHSPEC® HRr Series Fixed Focal Length Lenses are designed with a high level of machine vision performance in mind and provide stabilized ruggedization with all individual lens elements glued in place to reduce pixel shift. They are available in multiple options for each focal length to accommodate a variety of optimized working distance ranges. Additionally, the stainless steel locking C-Mount clamp and simplified focus provide added robustness. TECHSPEC HRr Series Fixed Focal Length Lenses are exemplary for calibrated imaging systems such as measurement and gauging, 3D stereo vision, robotics and sensing, autonomous vehicles, and object tracking. Call for OEM Quantity Pricing.

Edmund Optics has created a family of high performance optical designs (the HR Series family) and developed three customized optomechanical solutions targeted for specific applications. These lens sub-families utilize the same optics as the HR Series lenses providing the same optical performance in a variety of optomechanical solutions to meet your application requirements:

  • HR Series: Features locking cam focus and iris adjustment. This is the most adjustable version of these optical designs and is the typical high quality machine vision lens.
  • HRi Series: Simplified mechanics featuring fixed apertures with compact housing. Industrial Ruggedization for reduced size, cost, and locked focus.
  • HRr Series: All optics glued in place and a locking C-clamp focus ring. Stabilized Ruggedization for reduced pixel shift and improved focus stability.
#36-849, 12mm f/2.8, 150-500mm Primary WD, HRr Series Fixed Focal Length Lens, Distortion Plot
#36-849, 12mm f/2.8, 150-500mm Primary WD, HRr Series Fixed Focal Length Lens, Distortion Plot
#36-849, 12mm f/2.8, 150-500mm Primary WD, HRr Series Fixed Focal Length Lens, Relative Illumination Plot
#36-849, 12mm f/2.8, 150-500mm Primary WD, HRr Series Fixed Focal Length Lens, Relative Illumination Plot
#36-849, 12mm f/2.8, 150-500mm Primary WD, HRr Series Fixed Focal Length Lens, Working Distance versus Field of View Plot
#36-849, 12mm f/2.8, 150-500mm Primary WD, HRr Series Fixed Focal Length Lens, Working Distance versus Field of View Plot
#36-849, 12mm f/2.8, 150-500mm Primary WD, HRr Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, 250mm Working Distance, f2.8
#36-849, 12mm f/2.8, 150-500mm Primary WD, HRr Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, 250mm Working Distance, f2.8
#36-849, 12mm f/2.8, 150-500mm Primary WD, HRr Series Fixed Focal Length Lens, Depth of Field Plot, 250mm Working Distance, f2.8
#36-849, 12mm f/2.8, 150-500mm Primary WD, HRr Series Fixed Focal Length Lens, Depth of Field Plot, 250mm Working Distance, f2.8
#36-849, 12mm f/2.8, 150-500mm Primary WD, HRr Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, 450mm Working Distance, f2.8
#36-849, 12mm f/2.8, 150-500mm Primary WD, HRr Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, 450mm Working Distance, f2.8
#36-849, 12mm f/2.8, 150-500mm Primary WD, HRr Series Fixed Focal Length Lens, Depth of Field Plot, 450mm Working Distance, f2.8
#36-849, 12mm f/2.8, 150-500mm Primary WD, HRr Series Fixed Focal Length Lens, Depth of Field Plot, 450mm Working Distance, f2.8
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin