eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

12.5mm, Protected Gold Coated, N-BK7 90° Specialty Mirror

×
Stock #25-694 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹12,615
Qty 1-5
₹12,615
Qty 6+
₹10,092
Volume Pricing
Request Quote
Get Product Downloads

Product Details

Type:
Right Angle Mirror

Physical & Mechanical Properties

Clear Aperture CA (mm):
11.2
Dimensional Tolerance (mm):
±0.1
Bevel:
Protective bevel as needed
Clear Aperture (%):
90.00
Length of Hypotenuse (mm):
17.70
Length of Legs (mm):
12.50

Optical Properties

Coating:
Protected Gold (700-10000nm)
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Surface Quality:
40-20
Angle Tolerance (arcmin):
±2
Coating Specification:
Ravg >96% @ 700 - 2000nm Ravg >96% @ 2000 - 10,000nm
Wavelength Range (nm):
700 - 10000
Coating Type:
Metal
Damage Threshold, Reference: Damage threshold for optical components varies by substrate material and coating. Click here to learn more about this specification.
0.8 J/cm2 @ 1064nm, 10ns
Power (fringes) @ 632.8nm:
1.25
Irregularity (fringes) @ 632.8nm:
0.50

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Family Description

  • Splits Input Image Into Two Paths Separated by 180°
  • Variety of Sizes and Broadband Coatings Available
  • Additional Right Angle Prism Options Available

TECHSPEC® 90° Specialty Mirrors are constructed from right angle prisms with a mirror coating on the two legs and an uncoated hypotenuse. The mirrored surfaces form a precise 90° angle, ideal for splitting an image from a single imaging lens onto two different cameras, or for combining two images onto a single camera.

Technical Information

 
Stock No. Coating A B C
#49-412 Enhanced Aluminum (450-650nm) 5mm 7.1mm 5mm
#65-847 Protected Gold (700-10000nm)
#21-185 Protected Silver (450-10000nm)
#47-004 Enhanced Aluminum (450-650nm) 10mm 14.1mm 10mm
#47-237 Protected Gold (700-10000nm)
#21-186 Protected Silver (450-10000nm)
#49-413 Enhanced Aluminum (450-650nm) 15mm 21.2mm 15mm
#65-848 Protected Gold (700-10000nm)
#21-187 Protected Silver (450-10000nm)
#49-414 Enhanced Aluminum (450-650nm) 20mm 28.3mm 20mm
#65-849 Protected Gold (700-10000nm)
#21-188 Protected Silver (450-10000nm)
#47-005 Enhanced Aluminum (450-650nm) 25mm 35.4mm 25mm
#47-238 Protected Gold (700-10000nm)
#21-189 Protected Silver (450-10000nm)
#47-006 Enhanced Aluminum (450-650nm) 50mm 70.7mm 50mm
#47-239 Protected Gold (700-10000nm)
#21-190 Protected Silver (450-10000nm)
#47-309 Enhanced Aluminum (450-650nm) 75mm 106.1mm 75mm
#47-310 Protected Gold (700-10000nm)
#21-191 Protected Silver (450-10000nm)
Filter

Metallic Mirror Coatings

Want to learn more about metallic mirror coatings? Find information about standard and custom metallic mirror coatings that are available at Edmund Optics.

View Now

Optical Mirrors Review

Mirrors are commonly used to fold or compact an optical system.

View Now

What is the difference between a first-surface and a second-surface mirror?

You specified a first surface mirror but you seem to have sold me a second surface mirror. What happened?

What is a seamed edge?

What is the difference between ¼ wave, 1/10 wave, and 1/20 wave mirrors?

Does the polarization of light change after reflecting off a mirror?

How do I clean my mirrors?

How do I mount a mirror to a mirror mount that doesn't have a clamp or retainer ring?

Angle of Incidence

Angle of Reflection

Cold Mirror

Eccentricity

Retroreflector

What is the difference between Protected Aluminum, Enhanced Aluminum, UV Enhanced Aluminum, Protected Gold, and Protected Silver?

How do you measure the reflectivity of mirrors with a reflectivity less than 99.5%?

Do you have mounts for square or rectangular optics?

First Surface Mirror

Reflection

Specular

Parity

Basic Principles of Raman Scattering and Spectroscopy

Raman spectroscopy is a technique used to identify the chemical composition of samples based on how light scatters off of them. Learn more & view related optics

View Now

Removing Protective Plastic Coating

A protective plastic coating protects a variety of our flat optics, such as optical windows, optical mirrors, and beamsplitters, from scratches during shipping.

View Now

Bevel

Parallelism

Seamed Edge

Surface Flatness

How do I clean my optics?

Clear Aperture (CA)

Edmund Optics Global Manufacturing Facilities

Edmund Optics® (EO) manufactures millions of precision optical components and subassemblies every year in our 5 global manufacturing facilities.

View Now

Metrology at Edmund Optics: Measuring as a Key Component of Manufacturing

Learn about the metrology that Edmund Optics® uses to guarantee the quality of all optical components and assemblies.

View Now

Surface Quality

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin