eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

12.5mm Diameter, VIS-NIR Coated, B270 Window

See More by SCHOTT Optical Components
×
Stock #26-574 2 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹3,612
Volume Pricing
Qty 1-5 ₹3,612 each
Qty 6-25 ₹2,897 each
Qty 26-99 ₹2,714 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Protective Window

Physical & Mechanical Properties

Bevel:
Protective as needed
Clear Aperture CA (mm):
11.25
Diameter (mm):
12.50 ±0.25
Thickness (mm):
2.00
Edges:
Fine Ground
Knoop Hardness (kg/mm2):
500.00
Poisson's Ratio:
0.22
Young's Modulus (GPa):
71.5

Optical Properties

Abbe Number (vd):
58.3
Coating:
VIS-NIR (400-1000nm)
Coating Specification:
Ravg ≤0.25% @ 880nm
Ravg ≤1.25% @ 400 - 870nm
Ravg ≤1.25% @ 890 - 1000nm
Index of Refraction (nd):
1.523
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Surface Flatness (P-V):
Surface Quality:
60-40
Wavelength Range (nm):
360 - 2700
Damage Threshold, By Design: Damage threshold for optical components varies by substrate material and coating. Click here to learn more about this specification.
5 J/cm2 @ 532nm, 10ns

Material Properties

Coefficient of Thermal Expansion CTE (10-6/°C):
9.4 (+20 to +300°C)
Density (g/cm3):
2.56

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 235:

Product Details

  • Large Selection of Sizes
  • Available Uncoated, MgF2, or VIS-NIR Anti-Reflection (AR) Coated
  • Custom Sizes Available for Volume OEM Requirements

TECHSPEC® B270 Windows offer a high transmission from the visible to the near-infrared (NIR). They have a similar refractive index to N-BK7 while being more cost-effective. These windows are often used as a protective element due to their high solarization stability and chemical resistance, making them ideal for standard window applications. TECHSPEC® B270 Windows are available either uncoated or coated with a MgF2 or VIS-NIR Anti-Reflection (AR) Coating. Both circular and square options are offered in various sizes, and custom sizes and coatings are available for OEM applications. 

Technical Information

Coating Curves

Custom

Edmund Optics offers comprehensive custom manufacturing services for optical and imaging components tailored to your specific application requirements. Whether in the prototyping phase or preparing for full-scale production, we provide flexible solutions to meet your needs. Our experienced engineers are here to assist—from concept to completion.

Our capabilities include:

  • Custom dimensions, materials, coatings, and more
  • High-precision surface quality and flatness
  • Tight tolerances and complex geometries
  • Scalable production—from prototype to volume

Learn more about our custom manufacturing capabilities or submit an inquiry here.

Compatible Mounts

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin