eo_logo
 
Product added to cart

10X, 81.5mm Parfocal Adapter

Automated Upright Microscope

Automated Upright Microscope
×
Stock #29-527 1 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹3,600
Volume Pricing
Qty 1+ ₹3,600 each
Need More? Request Quote
Product Downloads

Specifications

General

Compatible Objectives:

TECHSPEC 120i Plan APO Infinity Corrected 10x Objective#15-943

Physical & Mechanical Properties

Length (mm):
8.63
Maximum Diameter (mm):
30.00

Threading & Mounting

Mounting Threads:
C-Mount

Regulatory Compliance

Certificate of Conformance:

Product Details

Automated Upright Microscopes are fully compatible with the Zaber™ Motion Library and μManager Open-Source Microscopy Software to completely automate the imaging experience. These microscopes combine Zaber’s motorized XY travel and Z-focus movement control with industry leading Olympus, Nikon CFI60, Zeiss, or Edmund Optics TECHSPEC® 120i Objectives. A 100 x 120mm travel XY stage, motorized objective and filter cube turrets, and a programmable 3-axis joystick are included with the microscope body to assemble a complete microscope system. Automated Upright Microscopes require stage inserts, sold separately, (Well Plate, Breadboard, or Slide Holder) for precise and secure mounting of samples. Epi-illuminators are available, sold separately, to provide high intensity light with 3 LED lamp channels: 385, 473, and 568nm, or 385, 625nm, and White.

Note: All necessary mounting hardware and cabling are included with each microscope configuration. Stage inserts and illumination accessories are sold separately and required for operation. Power supply required and sold seperately.

Technical Information

Stock Number Description

Zaber™ Part Number

Zaber™ Description Qty. Included
29355 385, 473, and 568nm Microscope Illuminator
MLR3A-T13A Nucleus® microscope reflected light illuminator, 3-channel (385, 473, 568 nm)
1
X-LCA4 Nucleus® X-LCA4 4-channel LED controllers 1
SC05 LED extension cable, 5 ft (1.5 m) 3
29356 385, 625nm, and White Microscope Illuminator
MLR3B-T13A Nucleus® microscope reflected light illuminator, 3-channel (385, white, 625 nm) 1
X-LCA4 Nucleus® X-LCA4 4-channel LED controllers 1
SC05 LED extension cable, 5 ft (1.5 m) 3
29348, 29349, 29350, 29351 Motorized Upright Microscope EO, Nikon, Olympus, or Zeiss
X-ASR100B120B-SE03D12 Motorized XY microscope stages with built-in controllers and motor encoders 1
X-MOR4-EO3 Nucleus® X-MOR-E objective turrets 1
X-JOY3 Programmable Joysticks, 3-axis 1
AP260 Microscope Baseplate, for MSR 1
MKR025C Nucleus® upright microscope core (holds 6 filter cube sets) 1
KX15C Kit for cables (includes X-DC06, X-USBDC) 1
AP110 ASR100 Adaptor Plates, Breadboard (Sold in Pairs) 1
MTR300A Upright microscope tower, 300 mm, for XY stages with 100 mm y-travel 1
X-DC06 Data Cable, 6 ft (2 m) 1
MTC00* Microscope camera tube, *brand specific 1
AM* Magnetic objective adapter, *brand specific 5
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin