eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

10mm Diameter x 1.75mm Thickness, MgF2 Coated, BOROFLOAT® Window

See More by SCHOTT Optical Components
TECHSPEC BOROFLOAT Borosilicate Windows

TECHSPEC BOROFLOAT Borosilicate Windows

×
Stock #83-370 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹2,414
Qty 1-5
₹2,414
Qty 6+
₹1,936
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Protective Window

Physical & Mechanical Properties

Bevel:
Protective as needed
Clear Aperture (%):
≥90
Clear Aperture CA (mm):
9.00
Diameter (mm):
10.00 ±0.5
Thickness (mm):
1.75 ±0.2
Edges:
Ground
Knoop Hardness (kg/mm2):
480
Poisson's Ratio:
0.2
Young's Modulus (GPa):
64

Optical Properties

Abbe Number (vd):
65.41
Coating:
MgF2 (400-700nm)
Coating Specification:
Rabs ≤2.5% @ 550nm
Index of Refraction (nd):
1.472
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Surface Flatness (P-V):
4 - 6λ
Surface Quality:
80-50
Transmission (%):
≥95
Wavelength Range (nm):
400 - 700

Material Properties

Coefficient of Thermal Expansion CTE (10-6/°C):
3.25 (+20 to +300°C)
Density (g/cm3):
2.23
Transformation Temperature (°C):
525

Environmental & Durability Factors

Operating Temperature (°C):
1 hour @ 500; >100 hours @ 450
Resistance to Temperature Difference (K):
Short Term, 1 hr: 110K
1 - 100 hrs: 90K
Long Term, >100 hrs: 80K
Thermal Shock (K):
Up to 4mm Thick: 175K
4 - 6mm Thick: 160K
6 - 15mm Thick: 150K

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Details

  • Low Coefficient of Thermal Expansion
  • Visible to Near Infrared Transmission
  • High Resistance to Thermal Shock

TECHSPEC® BOROFLOAT® Borosilicate Windows are ideal for high temperature and harsh environment applications. The windows have a low coefficient of thermal expansion of 3.25 (+20 to +300°C). TECHSPEC® BOROFLOAT® Borosilicate Windows feature visible to near infrared transmission. Unlike common borosilicate that is drawn flat, BOROFLOAT® is produced by a float technique that yields superior surface flatness — typically 4 - 6λ per inch. BOROFLOAT® is about three times more resistant to thermal shock than standard soda lime glass.

Can’t find what you need? Get a quick custom quote.

Technical Information

Coating Curves

  • MgF₂ (400-700nm)
Only 2 different Y Axises can be displayed at one time.

Frequently Purchased Together

Compatible Mounts

Title  Type Compare Stock Number   Price  Buy
10.0mm Optic Dia., Optic Mount Fixed #64-554 ₹2,610
Request Quote
  • 10 to 12 days
    ×
5.0 - 25.0mm Optic Height, Metric Bar-Type Optic Holder Fixed #55-529 ₹8,091
Request Quote
  • 10 to 12 days
    ×
7.0 - 40.0 Optic Height, English Bar-Type Optic Holder Fixed #03-676 ₹8,439
Request Quote
  • 10 to 12 days
    ×
10.0 - 60.0mm Optic Height, Metric Bar-Type Optic Holder Fixed #55-530 ₹8,613
Request Quote
  • 10 to 12 days
    ×
7.0 - 67.0 Optic Height, English Bar-Type Optic Holder Fixed #03-669 ₹9,222
Request Quote
  • 10 to 12 days
    ×
8.0 - 118.0 Optic Height, English Bar-Type Optic Holder Fixed #03-666 ₹9,570
Request Quote
  • 10 to 12 days
    ×
4.0 - 36.0mm Optic Dia., Self-Centering Jaw Clamp Fixed #16-077 ₹12,528
Request Quote
  • 10 to 12 days
    ×
2"/50.8mm Diameter, Bar Type Lens / Filter Holder, Quick Start Optical Mounts Fixed #17-530 ₹12,763
Request Quote
  • Contact Us
    ×
5.0 - 100.0mm Optic Dia., Self-Centering Jaw Clamp Fixed #16-078 ₹32,625
Request Quote
  • 10 to 12 days
    ×
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin