eo_logo
 
Product added to cart

Coherent® High Sensitivity Optical Power Sensor 1098318 | 1000:1 Attenuator

See More by Coherent®

#59-970 Coherent® High Sensitivity Optical Power Sensor 1098318 | 1000:1 Attenuator

×
Stock #59-970 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹51,750
Volume Pricing
Qty 1+ ₹51,750 each
Need More? Request Quote
Product Downloads

Specifications

General

Calibration Uncertainty (%):
±5
Compatible Laser Models:

Optical Properties

Wavelength Range (nm):
400 - 1800
Min. to Max. Attenuation:
1100:1 to 950:1

Electrical

Maximum Incident Power Density (mW/cm2):
100

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Details

Coherent® High Sensitivity Optical Power Sensors are semiconductor sensors designed for nanowatt to low milliwatt continuous wave laser measurements. These semiconductor sensors are available for detection from the ultraviolet to the infrared, and feature a removable light shield. An attenuator is also available that will boost power up to 5W.

Note: OP-2 sensors are compatible with the LabMax-Pro (#35-203), LabMax-TOP/TO (#88-412), FieldMaxII-TOP/TO (#66-277), and FieldMate (#59-978) meters. 

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin