eo_logo
 
Product added to cart

0.50mm Diameter, Sapphire Ball Lens

Sapphire and Ruby Ball Lenses

×
Stock #46-117 5 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹1,868
Volume Pricing
Qty 1-10 ₹1,868 each
Qty 11-49 ₹1,499 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Ball Lens

Physical & Mechanical Properties

Diameter (mm):
0.50
Specific Gravity (g/cm3):
3.98
Compressive Strength (psi):
300,000
Diameter Tolerance (μm):
±2.54

Optical Properties

Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Sapphire (Al2O3)
Coating:
Uncoated
Wavelength Range (nm):
200 - 5500
Index of Refraction (nd):
1.77
Sphericity (μm):
0.625
Wavelength Range (μm):
0.2 - 5.5

Material Properties

Coefficient of Thermal Expansion CTE (10-6/°C):
8.4
Porosity (%):
0.00

Environmental & Durability Factors

Melting Temperature (°C):
2053.00

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 247:

Product Details

Sapphire and Ruby Ball Lenses are both made from Al203. Ruby or Ruby-Doped sapphire owes its red color to traces of chromium oxide (chromium content for ruby balls is typically >0.5%). While their physical and chemical properties are similar, Sapphire has superior optical transmission. Ruby Ball Lenses are easier to see and handle for physical applications. Sapphire and Ruby Ball Lenses are ideal for improving signal coupling between fibers, emitters, and detectors. They are also used in endoscopy, bar code scanning, ball pre-forms for aspheric lenses, and sensor applications. Sapphire and Ruby Half-Ball Lenses are also available.  

For general information about ball lens, as well as how to calculate the NA and Focal Length, view Understanding Ball Lenses.

Custom

Edmund Optics offers comprehensive custom manufacturing services for optical and imaging components tailored to your specific application requirements. Whether in the prototyping phase or preparing for full-scale production, we provide flexible solutions to meet your needs. Our experienced engineers are here to assist—from concept to completion.

Our capabilities include:

  • Custom dimensions, materials, coatings, and more
  • High-precision surface quality and flatness
  • Tight tolerances and complex geometries
  • Scalable production—from prototype to volume

Learn more about our custom manufacturing capabilities or submit an inquiry here.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin