eo_logo
 
Product added to cart

0.191" ID, Fiber Optic Adapter SX-5

See More by Dolan-Jenner

#38-943

×
Stock #38-943 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹3,915
Qty 1+
₹3,915
Volume Pricing
Request Quote
Get Product Downloads
Inner Diameter (mm):
4.85
Model Number:
SX-5
Outer Diameter (mm):
25.00
Thickness (mm):
9.50
Inner Diameter (inches):
0.191
Construction:
6061-T6 Aluminum
Type of Illumination:
Accessory

Regulatory Compliance

Reach 174:
RoHS:
Not Compliant
Certificate of Conformance:

Product Family Description

Dolan-Jenner Fiber Optic Adapters are an accessory for light collimation. All adapters are constructed from 6061-T6 Aluminum. This makes the adapters durable and tough while remaining lightweight. Dolan-Jenner Fiber Optic Adapters have a 25mm outer diameter. Light guide adapters are necessary to mate our fiber optic light guides to our selection of fiber optic illuminators.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin