eo_logo
 
Product added to cart

0-4" Depth Micrometer, 4 rods (1" increments), Rod Clamp, 2.5" Base, Ratchet Stop

See More by Mitutoyo
×
Stock #78-310 1 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹19,980
Volume Pricing
Qty 1+ ₹19,980 each
Need More? Request Quote
Product Downloads

Specifications

General

Range:
0 - 4 inches
Model Number:
129-127
System of Measurement:
Imperial

Physical & Mechanical Properties

Graduation (inches):
0.001

Regulatory Compliance

Certificate of Conformance:

Product Details

  • Accuracy up to 0.001”
  • Depth Rod Lengths up to 6”
  • Ratchet Stop for Accurate, Repeatable Measurements

Mitutoyo Depth Micrometers are designed for precise measurement of deep grooves, holes, and recesses with accuracy up to 0.001”. These micrometers are constructed with a durable carbide-tip spindle for increased wear resistance and enhanced measurements stability. A rachet stop mechanism provides uniform pressure to ensure consistent results regardless of depth. Mitutoyo Depth Micrometers are ideal for a small and large-scale applications in manufacturing, industrial, and research environments.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin