eo_logo
 
Product added to cart

0-1", 0.00005", IP65 Digimatic Lite Digital Micrometer, No Output, Ratchet Stop

See More by Mitutoyo
×
Stock #78-330 New Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹16,020
Volume Pricing
Qty 1+ ₹16,020 each
Need More? Request Quote
Product Downloads

Specifications

General

Range:
0 - 1 inches
Type:
Ratchet Stop
Model Number:
293-831-30
Accuracy (inches):
±0.0005

Physical & Mechanical Properties

Resolution (inches):
5E-05

Regulatory Compliance

Certificate of Conformance:

Product Details

  • IP65 Rated QuantuMike® and Digimatic® Models
  • Easy-to-Read Digital Display
  • 0-1”, 1-2”, and 2-3” Range Options

Mitutoyo Digital Micrometers provide high accuracy and precision over several measurement ranges, making them ideal for a wide range of applications. The QuantuMike® and Digimatic® micrometer models feature an easy-to-read digital display to reduce the chance of errors and the QuantuMike® model features a rapid action micrometer that enables measurements to be made several times faster than a standard micrometer. Select models have a built-in SPC data output function allowing seamless integration with computers or printers for efficient data recording and analysis. Mitutoyo Digital Micrometers are designed with a friction thimble or ratchet stop to ensure consistent measuring pressure, improving repeatability. With IP65 protection, these micrometers are resistant to physical deterioration due to routine exposure to water, cutting oil or coolant.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin