eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

Stemmed Laser Mirrors

×
  • Stemmed Design Reduces Stress on Mirror Surface when Mounted by Stem
  • >99% Reflectivity at Standard Laser Wavelengths
  • 10-5 Surface Quality for Reduced Scatter in Sensitive Laser Applications
  • TECHSPEC® Broadband Dielectric and Metallic Coated Stemmed Mirrors Also Available

TECHSPEC® Stemmed Laser Mirrors provide low mounting stress on highly reflective, laser line mirrors. Designed to be mounted to TECHSPEC® Kinematic Circular Optical Mounts and E-Series Kinematic Optical Mirror Mounts, all contact between the mirror and the kinematic mount is through the stem, reducing the stress imparted on the optical surface of the mirror. Due to their stress-reducing design and monolithic fused silica construction, these mirrors provide excellent thermal stability and improved surfaced flatness compared to traditionally mounted λ/10 flat mirrors. TECHSPEC® Stemmed Laser Mirrors are available at common laser wavelengths, making them ideal for laboratories and integration in laser systems.

Note: Contact us for custom options.

Common Specifications

Compatible Kinematic Mount:
Back Surface:
Commercial Polish
Clear Aperture (%):
90.00
Diameter (mm):
25.00 +0.00/-0.10
Thickness (mm):
13.00 ±0.20
Edges:
Ground, protective bevel as needed
Stem Diameter (mm):
12.50 +0.00/-0.10
Stem Length (mm):
6.50 ±0.20
Substrate:
Fused Silica (Corning 7980)
Surface Flatness (P-V):
λ/10
Surface Quality:
10-5

Products

 Substrate  Dia. (mm)  Coating   Compare   Stock Number   Price  Buy
Fused Silica 25.00 Uncoated
Fused Silica 25.00 Laser Mirror (355nm)
Fused Silica 25.00 Laser Mirror (532nm)

Technical Information

A comparison of the aberrations introduced to a λ/10 Stemmed Mirror and a λ/10 First Surface Mirror when mounted in a kinematic mount. As shown, a Stemmed Mirror stays within λ/10 specification up to 12 inoz of torque (“hand-tight”) while a First Surface Mirror becomes out of specification with a surface flatness of λ/5.
A comparison of the aberrations introduced to a λ/10 Stemmed Mirror and a λ/10 First Surface Mirror when mounted in a kinematic mount. As shown, a Stemmed Mirror stays within λ/10 specification up to 12 inoz of torque (“hand-tight”) while a First Surface Mirror becomes out of specification with a surface flatness of λ/5.
Stemmed Mirrors are mounted to kinematic mounts by a stem on
their back surface, resulting in no contact with the edges of the
mirror surface.
Stemmed Mirrors are mounted to kinematic mounts by a stem on their back surface, resulting in no contact with the edges of the mirror surface.

Accessories

Title CompareStock Number  Price Buy
12.5/12.7mm Optic Dia., Kinematic Mount, 3-Screws #58-853 ₹7,042 Qty 5+ ₹6,337   Request Quote
  • 10 to 12 days
    ×
12.5/12.7mm Optic Dia., E-Series Kinematic Mount #15-865 ₹2,897 Qty 10+ ₹2,758   Request Quote
  • 10 to 12 days
    ×

Related Products

Custom

Edmund Optics offers comprehensive custom manufacturing services for optical and imaging components tailored to your specific application requirements. Whether in the prototyping phase or preparing for full-scale production, we provide flexible solutions to meet your needs. Our experienced engineers are here to assist—from concept to completion.

Our capabilities include:

  • Custom dimensions, materials, coatings, and more
  • High-precision surface quality and flatness
  • Tight tolerances and complex geometries
  • Scalable production—from prototype to volume

Learn more about our custom manufacturing capabilities or submit an inquiry here.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin