TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
TECHSPEC® Scorpii® Nd:YAG Beam Expander Kits are designed for prototyping and determining magnifications in beam expansion applications such as laser engraving and material processing. Each kit contains 5 fixed beam expanders at a single Nd:YAG wavelength and include magnifications of 2X, 3X, 5X, 7X, and 10X. TECHSPEC Scorpii Nd:YAG Beam Expander Kits are an excellent economical solution for determining which magnification is required for your laser application. Each kit includes its own carrying case and provides for easy access to a variety of fixed magnifications.
Individual TECHSPEC Scorpii® Nd:YAG Beam Expanders are also available. For HeNe laser applications, TECHSPEC Arcturus® HeNe Beam Expanders are available. For applications where rotating optics are acceptable, the TECHSPEC Vega® Laser Line Beam Expanders and TECHSPEC Vega® Broadband Beam Expanders are available. For higher precision applications where sliding optics are necessary, please see our TECHSPEC Draconis® Nd:YAG Laser Line Beam Expanders or TECHSPEC Draconis® Broadband Beam Expanders. For broadband or ultrafast applications, TECHSPEC Canopus® Reflective Beam Expanders are available.
532nm versions are compatible with popular 530nm laser applications, and 1064nm versions are ideal for use with laser applications at 1060nm, 1070nm, and 1075nm.
Edmund Optics offers comprehensive custom manufacturing services for optical and imaging components tailored to your specific application requirements. Whether in the prototyping phase or preparing for full-scale production, we provide flexible solutions to meet your needs. Our experienced engineers are here to assist—from concept to completion.
Our capabilities include:
Learn more about our custom manufacturing capabilities or submit an inquiry here.
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics India Private Limited, #267, Greystone Building, Second Floor, 6th Cross Rd, Binnamangala, Stage 1, Indiranagar, Bengaluru, Karnataka, India 560038
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act
The FUTURE Depends On Optics®