TECHSPEC® Scorpii® Nd:YAG Beam Expanders are designed for beam expansion applications such as laser engraving and material processing. These beam expanders feature AR coatings and high transmissions. AR coated for the Nd:YAG laser wavelengths 355nm, 532nm, and 1064nm, these beam expanders are available in multiple fixed magnifications from 2X to 10X with M22 x 0.75 threading. TECHSPEC Scorpii Nd:YAG Beam Expanders are a cost-effective solution for system integration. Ideal for OEM quantities, these beam expanders can quickly meet prototyping and application timelines.
TECHSPEC Scorpii® Nd:YAG Beam Expander Kits are also available. For HeNe laser applications, TECHSPEC Arcturus® HeNe Beam Expanders are available. For applications where rotating optics are acceptable, the TECHSPEC Vega® Laser Line Beam Expanders and TECHSPEC Vega® Broadband Beam Expanders are available. For higher precision applications where sliding optics are necessary, please see our TECHSPEC Draconis® Nd:YAG Laser Line Beam Expanders or TECHSPEC Draconis® Broadband Beam Expanders. For broadband or ultrafast applications, TECHSPEC Canopus® Reflective Beam Expanders are available.
532nm versions are compatible with popular 530nm laser applications, and 1064nm versions are ideal for use with laser applications at 1060nm, 1070nm, and 1075nm.
DWL (nm) | Expansion Power | Wavelength Range (nm) | Entrance Aperture (mm) | Exit Aperture (mm) | Substrate | Compare | Stock Number | Price | Buy | |
---|---|---|---|---|---|---|---|---|---|---|
355 | 2X | 355 | 3.5 | 5.2 | Optical Glass | #37-046 | ₹16,008 Qty 10+ ₹14,181 Request Quote |
|
||
355 | 3X | 355 | 3.7 | 12 | Optical Glass | #37-049 | ₹16,008 Qty 10+ ₹14,181 Request Quote |
|
||
355 | 4X | 355 | 3.5 | 8 | Optical Glass | #37-052 | ₹16,008 Qty 10+ ₹14,181 Request Quote |
|
||
355 | 5X | 355 | 3.5 | 10 | Optical Glass | #37-055 | ₹16,008 Qty 10+ ₹14,181 Request Quote |
|
||
355 | 6X | 355 | 3.5 | 16 | Optical Glass | #37-058 | ₹16,008 Qty 10+ ₹14,181 Request Quote |
|
||
355 | 7X | 355 | 3.5 | 22 | Optical Glass | #37-061 | ₹16,008 Qty 10+ ₹14,181 Request Quote |
|
||
355 | 8X | 355 | 3.7 | 27 | Optical Glass | #37-064 | ₹16,008 Qty 10+ ₹14,181 Request Quote |
|
||
355 | 10X | 355 | 3.5 | 22 | Optical Glass | #37-067 | ₹16,008 Qty 10+ ₹14,181 Request Quote |
|
||
532 | 2X | 532 | 3.5 | 5.2 | Optical Glass | #37-047 | ₹16,008 Qty 10+ ₹14,181 Request Quote |
|
||
532 | 3X | 532 | 3.7 | 12 | Optical Glass | #37-050 | ₹16,008 Qty 10+ ₹14,181 Request Quote |
|
||
532 | 4X | 532 | 5 | 10 | Optical Glass | #37-053 | ₹16,008 Qty 10+ ₹14,181 Request Quote |
|
||
532 | 5X | 532 | 3.5 | 10 | Optical Glass | #37-056 | ₹16,008 Qty 10+ ₹14,181 Request Quote |
|
||
532 | 6X | 532 | 3.5 | 16 | Optical Glass | #37-059 | ₹16,008 Qty 10+ ₹14,181 Request Quote |
|
||
532 | 7X | 532 | 3.5 | 21 | Optical Glass | #37-062 | ₹16,008 Qty 10+ ₹14,181 Request Quote |
|
||
532 | 8X | 532 | 3.7 | 27 | Optical Glass | #37-065 | ₹16,008 Qty 10+ ₹14,181 Request Quote |
|
||
532 | 10X | 532 | 3.5 | 27 | Optical Glass | #37-068 | ₹16,008 Qty 10+ ₹14,181 Request Quote |
|
||
1064 | 2X | 1064 | 3.5 | 5.2 | Optical Glass | #37-048 | ₹16,008 Qty 10+ ₹14,181 Request Quote |
|
||
1064 | 3X | 1064 | 3.7 | 12 | Optical Glass | #37-051 | ₹16,008 Qty 10+ ₹14,181 Request Quote |
|
||
1064 | 4X | 1064 | 5 | 10 | Optical Glass | #37-054 | ₹16,008 Qty 10+ ₹14,181 Request Quote |
|
||
1064 | 5X | 1064 | 3.5 | 10 | Optical Glass | #37-057 | ₹16,008 Qty 10+ ₹14,181 Request Quote |
|
||
1064 | 6X | 1064 | 3.5 | 16 | Optical Glass | #37-060 | ₹16,008 Qty 10+ ₹14,181 Request Quote |
|
||
1064 | 7X | 1064 | 3.5 | 21 | Optical Glass | #37-063 | ₹16,008 Qty 10+ ₹14,181 Request Quote |
|
||
1064 | 8X | 1064 | 3.7 | 27 | Optical Glass | #37-066 | ₹16,008 Qty 10+ ₹14,181 Request Quote |
|
||
1064 | 10X | 1064 | 3.5 | 27 | Optical Glass | #37-069 | ₹16,008 Qty 10+ ₹14,181 Request Quote |
|
Title | Compare | Stock Number | Price | Buy | |
---|---|---|---|---|---|
1064nm Scorpii® Nd:YAG Beam Expander Kit | #39-056 | ₹71,427 Qty 10+ ₹62,988 Request Quote |
|
||
532nm Scorpii® Nd:YAG Beam Expander Kit | #39-055 | ₹71,427 Qty 10+ ₹62,988 Request Quote |
|
||
355nm Scorpii® Nd:YAG Beam Expander Kit | #39-054 | ₹71,427 Qty 10+ ₹62,988 Request Quote |
|
||
C-Mount Male to M22 x 0.75 Female Step-Down Adapter | #34-770 | ₹4,176 Qty 10+ ₹3,741 Request Quote |
|
||
M30 x 1.0 Male to M22 x 0.75 Female Step-Down Adapter | #34-771 | ₹4,176 Qty 10+ ₹3,741 Request Quote |
|
||
M16 x 0.5 Male to M22 x 0.75 Female Step Up Adapter | #35-436 | ₹4,176 Qty 10+ ₹3,741 Request Quote |
|
1-800-363-1992
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2025, Edmund Optics India Private Limited, #267, Greystone Building, Second Floor, 6th Cross Rd, Binnamangala, Stage 1, Indiranagar, Bengaluru, Karnataka, India 560038
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act