eo_logo
 
Product added to cart

SCHOTT KL Fiber Optic Light Sources

See More by SCHOTT Optical Components
×
  • Maximum Light Intensity of 1100 Lumens
  • Continuous Dimming from 0 - 100%
  • Various Light Guide Options Available
  • Ideal for Use with Stereo Microscopes

SCHOTT KL Fiber Optic Light Sources are LED cold light sources that produce intense, but heat free light for microscopy applications. Combining the efficient light output of the light engine with various light guide geometries offers significantly higher intensities compared to direct LED light. Two light source models are available, the KL 1600 which features a 680 lumens maximum intensity and the KL 2500 which features an 1100 lumens maximum intensity with an extra-fine dimming option. SCHOTT KL Fiber Optic Light Sources are ergonomically designed to have a small footprint, allowing them to be easily integrated into compact benchtop lab settings. The uniform light quality of the KL Series is ideal for biological, geological, and pathological stereo microscope applications.

Note: Power cord sold separately.

 

Common Specifications

Operating Lifetime (hours):
>50,000
Intensity Control Option:
Yes
Type of Illumination:
LED Illuminator
Manufacturer:
SCHOTT
Illumination Mode:
Constant
Dimensions (mm):
114L x 231W x 137H
Color:
White
Input Voltage (V):
24 DC
Power Supply:
Power Cord Required and Sold Separately:
USA: #16-792
Europe: #18-492
Japan: #78-580
Korea: #16-792
China: #16-792
UK: #18-493
Switzerland: #18-494
Color Temperature (K):
5600

Products

 Title   Compare   Stock Number   Price  Buy
Schott KL 1600 LED Light Source
Schott KL 2500 LED Light Source

Technical Information

Accessories

Title CompareStock Number  Price Buy
Schott Single Gooseneck 4.5mm Light Guide #72-137 New ₹18,450   Request Quote
  • Contact Us
    ×
Schott Double Gooseneck 4.5mm Light Guide #72-138 New ₹32,400   Request Quote
  • 10 to 12 days
    ×
Focusing Lens w/ Filter Set Schott 5mm Light Guides #72-139 New ₹4,230   Request Quote
  • 10 to 12 days
    ×
Polarization Filter Schott Focusing Lens #72-140 New ₹9,450   Request Quote
  • 10 to 12 days
    ×
Halogen Filter Schott Focusing Lens #72-141 New ₹4,500   Request Quote
  • 10 to 12 days
    ×
Polarization Set Schott Annular Ring Light #72-143 New ₹46,800   Request Quote
  • 10 to 12 days
    ×
Schott Annular Ring Light 66mm Dia #72-160 New ₹3,870   Request Quote
  • 10 to 12 days
    ×
Schott KL Annular Ring Light 81mm Dia #72-161 New ₹92,250   Request Quote
  • 10 to 12 days
    ×
Schott KL Annular Ring Light 86mm Dia #72-162 New ₹1,17,000   Request Quote
  • 10 to 12 days
    ×
Schott KL Annular Ring Light 40mm Dia #72-164 New ₹90,000   Request Quote
  • 10 to 12 days
    ×
Schott KL Darkfield Ring Light #72-136 New ₹78,750   Request Quote
  • 10 to 12 days
    ×
Schott KL 100mm Line Light #72-142 New ₹1,12,680   Request Quote
  • 10 to 12 days
    ×

Related Products

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin