eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

Schmidt Prisms

×
  • Ray Deviation of 45°
  • Right Handed Image
  • 5 Arcsecond Roof Angle Tolerance
  • Combine with Half-Penta Prism to Create Schmidt-Pechan Prism

Schmidt prisms are ideal for creating a right handed image with a ray deviation of 45°. They are similar in function to TECHSPEC® Amici Roof Prisms, however the 45° deviation makes Schmidt prisms especially useful in eyepiece assemblies and imaging systems requiring a path bend. The aluminized roof surfaces enhance the overall efficiency while the 5arcsecond roof angle tolerance increases the prism’s resolution. TECHSPEC® Schmidt Prisms can be combined with TECHSPEC® Half-Penta Prisms to create a Pechan prism.

Common Specifications

Dimensional Tolerance (mm):
±0.1
Bevel:
Protective bevel as needed
Surface Quality:
40-20
Angle Tolerance (arcmin):
5.00
Image Orientation:
Right-Handed
Ray Deviation (°):
45
Wavelength Range (nm):
400 - 700
Power (fringes) @ 632.8nm:
1.00
Irregularity (fringes) @ 632.8nm:
0.25

Products

 Width (mm)   Height (mm)   Length (mm)   Coating   Wavelength Range (nm)   Compare   Stock Number   Price  Buy
10.00 16.5 14.70 VIS 0° & Aluminized 400 - 700
25.00 41.3 36.70 VIS 0° & Aluminized 400 - 700
25.00 41.3 36.74 VIS 0° Phase Correcting 400 - 700

Technical Information

Schmidt Prism Tunnel Diagram
Schmidt Prism Tunnel Diagram
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin