eo_logo
 
Product added to cart

Multi-Lens Arrays

Multi-Lens Arrays

Multi-Lens Arrays Double Sided Multi-Lens Array
×
  • Integrated, Monolithic Design
  • Single Sided Arrays Create Even Illumination in Pairs
  • Double Sided Arrays Ideal for Laser Top Hat Profile Generation

Multi-Lens Arrays are an all glass monolithic design which yields higher transmission, superior stability, and affordability when compared to cemented or plastic varieties. These lenses are available as single-sided or double-sided arrays to meet requirements for illumination, projection, and laser systems. The single-sided arrays are used to create square spot patterns or to create even illumination when used in pairs. Decreasing the spacing between the two lens arrays will increase the illuminated area while increasing the spacing will decrease the area. Double sided lens arrays are ideal for use with laser sources to create top hat output profiles, ensuring uniform illumination for machine vision and microscopy applications.

Common Specifications

Substrate:

Products

 Title   Compare   Stock Number   Price  Buy
46 x 46mm Lenslet Array, 4 x 3mm Lenslets
58 x 60mm Lenslet Array, 7 x 5.4mm Lenslets
32 x 33mm Double Sided Lenslet Array, 1.2 x 1.6mm Lenslets
32 x 33mm Double Sided Lenslet Array, 1.2 x 1.6mm Lenslets, VIS-NIR Coated

Technical Information

 
A B C D Stock No.
46.06mm 46.06mm 4mm 3mm #63-230
58mm 60mm 7mm 5.4mm #63-231

Related Products

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin