eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

Mounted N-BK7 Corner Cube Retroreflectors

Mounted N-BK7 Corner Cube Retroreflectors

Mounted N-BK7 Corner Cube Retroreflectors
×
  • Incident Light is Reflected Back to the Source
  • Useful for Surveying and Alignment
  • ¼-20 Tapped Holes for Easy Mounting
  • Also Available Unmounted

TECHSPEC® Mounted N-BK7 Corner Cube Retroreflectors are mounted in an aluminum body and held in place with RTV potting cement. Due to their complex shape, corner cube retroreflectors can often be challenging to mount. These retroflectors provide a convenient and durable solution. TECHSPEC® Mounted N-BK7 Corner Cube Retroreflectors are easily integrated via two ¼-20 tapped holes. In addition, each retroreflector has silvered reflecting surfaces to decrease polarization effects and increase field of view. For dimension details, see the “Technical Information” tab. 

Common Specifications

Diameter Tolerance (mm):
+0.0/-0.1
Surface Quality:
60-40
Image Orientation:
Left-Handed
Ray Deviation (°):
180
Power (fringes) @ 632.8nm:
0.25
Irregularity (fringes) @ 632.8nm:
0.25

Products

 Inner Diameter (mm)   Coating   Compare   Stock Number   Price  Buy
7.20 Silver with protective overcoat
7.20 VIS 0° & Silver with protective overcoat
7.20 NIR II & Silver with protective overcoat
12.70 Silver with protective overcoat
12.70 VIS 0° & Silver with protective overcoat
12.70 NIR II & Silver with protective overcoat
25.40 Silver with protective overcoat
25.40 VIS 0° & Silver with protective overcoat
25.40 NIR II & Silver with protective overcoat
38.10 Silver with protective overcoat
50.80 Silver with protective overcoat
63.50 Silver with protective overcoat
76.20 Silver with protective overcoat

Product Details

Corner cube retroreflectors are designed to reflect any ray or beam entering the prism face, regardless of the prism’s orientation, back onto itself. A mirror will only do that at the normal angle of incidence. As a result, corner cube retroreflectors are ideal where precision alignment is difficult or time-consuming.  

Laser Optics

Technical Information

Dimensions in mm
Stock No. Inner Diameter ID Outer Diameter OD H X
#49-079 7.16 25.40 7.92 14.27
#45-203 12.7 31.75 11.73 18.08
#12-216 12.7 31.75 11.73 18.08
#12-671 12.7 31.75 11.73 18.08
#45-188 25.4 38.10 20.62 26.98
#12-217 25.4 38.10 20.62 26.98
#12-672 25.4 38.10 20.62 26.98
#45-190 38.1 50.80 31.06 37.41
#45-192 50.8 63.50 39.95 46.30
#49-080 63.5 76.20 49.83 56.18
#49-081 76.2 88.90 58.72 65.07
Retroreflectors
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin