eo_logo
 
Product added to cart

Mitutoyo Thickness Gauges

See More by Mitutoyo
×
  • 0 – 0.5” Range with 0.0005” Resolution
  • Easy-To-Read Digital LCD Display
  • ABSOLUTE® Linear Scale Eliminates Need for Zeroing

Mitutoyo Thickness Gauges are designed to quickly measure the thickness of different materials or objects with high accuracy of ±0.001”. An ABSOLUTE® linear scale eliminates the need for setting the origin point every time the gauge is powered on and prevents over speed errors. These thickness gauges feature ceramic spindles and anvils for high corrosion resistance and waterproof data output connectors to protect against dust, water, and oil ingress. Mitutoyo Thickness Gauges are ideal for quick inspection of a wide range of materials and objects including paper, film, wire, sheet metal, leather, and plastic parts. The grip handle, easy-to-reach lifting lever, spring-loaded spindle, and LCD display allow for quick, easy, and accurate measurements.

Common Specifications

Accuracy (inches):
±0.001
Resolution (inches):
0.0005

Products

 Title   Compare   Stock Number   Price  Buy
0 - 0.47", IDS Digimatic ABSOLUTE Thickness Gauge
0 - 0.5", Quick Mini Digital Thickness Gage

Related Products

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin