Mitutoyo NIR, NUV, and UV LCD Infinity Corrected Objectives combine the benefits of the standard M Plan Apo and M Plan Apo SL series objectives with enhanced spectral ranges. The NIR objectives are corrected from 480 to 1800nm, making them ideal for semiconductor and telecommunication inspection, or for laser cutting with common Nd:YAG lasers. The HR series offers an increased numerical aperture, providing smaller spot sizes and higher resolution. Mitutoyo NIR, NUV, and UV LCD Infinity Corrected Objectives compensate for common LCD glass thicknesses. The NUV and UV series of objectives have excellent performance at the second, third, and fourth Nd:YAG harmonics of 532nm, 355nm, and 266nm respectively.
Dimensions | ||||
M Plan NIR | A (mm) |
B (mm) | C (mm) | W.D. (mm) |
20X, T0.7 | 75.00 | 34 | 32.2 | 20.0 |
20X, T1.1 | 75.02 | 34 | 32.2 | 19.98 |
50X, T0.7 | 77.74 | 34 | 32.2 | 9.60 |
50X, T1.1 | 77.87 | 34 | 32.2 | 17.13 |
100X | 82.94 | 34 | 32.2 | 12.06 |
HR 100X | 85.13 | 39 | 37 | 9.87 |
M Plan NUV | A (mm) |
B (mm) | C (mm) | W.D. (mm) |
20X, T0.7 | 78 | 34 | 32.2 | 16.96 |
50X, T0.7 | 80 | 34 | 32.2 | 14.76 |
M Plan UV | A (mm) |
B (mm) | C (mm) | W.D. (mm) |
20X, T0.7 | 80 | 34 | 32.2 | 14.98 |
50X, T0.7 | 83 | 34 | 32.2 | 12.38 |
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics India Private Limited, #267, Greystone Building, Second Floor, 6th Cross Rd, Binnamangala, Stage 1, Indiranagar, Bengaluru, Karnataka, India 560038
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act