eo_logo
 
Product added to cart

Mitutoyo Measuring Gauges

See More by Mitutoyo

Mitutoyo Digital Caliper

×
  • Precision Mitutoyo Micrometers
  • High Measurement Resolution
  • Measure 0 to 6" (0 to 150mm) in 0.0005" (0.01mm) Increments

Mitutoyo Micrometers

These high quality Mitutoyo Digital Micrometers feature a host of functions which make accurate measurements easier and faster. Their lightweight, user-friendly design allows measurements to be made with one hand. The extra-large LCD readout registers in two modes –ABS (absolute) and INC (incremental) for added versatility.

Common Specifications

LCD Resolution (inches):
0.0005

Products

 Title   Compare   Stock Number   Price  Buy
0-6", ABSOLUTE Digimatic Caliber, Carbide Jaws, No Output
0-12", ABSOLUTE Digimatic Caliber, No Output
0-4", ABSOLUTE Digimatic Caliber, No Output
0-8", ABSOLUTE Digimatic Caliber, No Output
0-6", IP67 ABSOLUTE Coolant Proof Caliper, Carb OD/ID Tip Jaws, No Output
0-6", IP67 ABSOLUTE Coolant Proof Caliper, No Output
0-8", IP67 ABSOLUTE Coolant Proof Caliper, No Output
0-12", IP67 ABSOLUTE Coolant Proof Caliper, With Output
0-6", IP67 ABSOLUTE Coolant Proof Caliper, With Output
0-8", IP67 ABSOLUTE Coolant Proof Caliper, With Output
0-6", IP67 ABSOLUTE Coolant Proof Caliper, .075" Rod Depth Bar, No Output
(0 - 6" Range), Digital Caliper
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin